Filter by:
You searched for "light curtains"
3,325 results:
- NFC diagnosis and smartphone app
- Diagnostics and automation via IO-Link
- Object pattern recognition using Smart Box Detection
- 2-signal muting
- Smart presence detection
- Configuration of all functions without software
- Reduced resolution: 1 or 2 beams
- Different enclosure ratings as well as variants for use in explosion-hazardous areas
- Certified for use in explosion-hazardous areas in accordance with ATEX, IECEx and NEC thanks to explosion-proof enclosure
- Access protection with differentiation between personnel and materials – without muting
- Hazardous point protection with optional regular blanking
- Available in protective field heights of 600 mm, 900 mm, and 1,200 mm
- ATEX for gas: II 2 G Ex db IIB T6
- ATEX for dust: II 2 D Ex tb IIIC T56°C Db IP6X
- NFPA 70/NEC 500 Class I, Div. 1, Groups C and D
- NFPA 70/NEC 500 Class II, Div. 1, Groups E, F and G
- NFPA 70/NEC 500 Class III, Div. 1
- Available in protective field heights of 600 mm, 900 mm and 1,200 mm
- Resolution of 30 mm
- Scanning range of 16 m
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- ATEX II 3G / 3D (2/22 zones)
- ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
- ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
- 7-segment display
- External device monitoring (EDM) and restart interlock
- Beam coding for accurate system allocation
- Configuration and diagnostics via PC
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- ATEX II 3G / 3D (2/22 zones)
- ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
- ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
- 7-segment display
- External device monitoring (EDM) and restart interlock
- Beam coding for accurate system allocation
- Configuration and diagnostics via PC
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- ATEX II 3G / 3D (2/22 zones)
- ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
- ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
- 7-segment display
- External device monitoring (EDM) and restart interlock
- Beam coding for accurate system allocation
- Configuration and diagnostics via PC
- Twin sticks: sender and receiver in a compact housing
- Different protective field heights, graduated to 60 mm each
- Diagnostics through protective field visualization
- Commissioning and alignment by means of color LEDs, configuration without software
- Cascading possible
- Application-specific brackets
- Media resistance due to stainless-steel housing
- Easy-to-clean design with rounded edges and without undercuts
- Twin concept: Sender and receiver in a single housing
- Restart interlock, external device monitoring (EDM), beam coding
- Enclosure ratings IP65 and IP67
- Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
- Self-teaching, dynamic blanking for detection of goods and pallets
- Direction detection
- Multiple sampling
- Reduced resolution
- Muting alternative
- Beam coding
- Object gap suppression
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Rugged housing with three mounting grooves
- 7-segment display
- Resolution 14 mm or 30 mm, scanning range up to 19 m
- External device monitoring (EDM), restart interlock (RES), application diagnostic output (ADO), and SDL interface
- Beam coding for correct system allocation
- Muting: on-site connection and processing in combination with the UE403 muting switching amplifier
- Configuration and diagnostics via PC
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Self-teaching, dynamic blanking
- 7-segment display
- Multiscan function increases availability
- External device monitoring (EDM), restart interlock
- Beam coding
- Configuration and diagnostics via PC
- Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
- Self-teaching and dynamic blanking for access protection related to the application
- Hand and area protection in dirty environments
- Multiple sampling
- Reduced resolution
- Fixed blanking
- 2 virtual photoelectric switches
- Integrated laser alignment
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Various options for blanking objects: fixed, floating, or teach-in
- 7-segment display
- PSDI mode with the UE402 switching amplifier
- External device monitoring (EDM) and restart interlock (RES)
- Beam coding for correct system allocation
- Configuration and diagnostics via PC
- Cascade up to three systems
- Free-standing mounting solution
- Compact, rugged design and extremely high stability
- Simple mounting and adjustment
- Large reflector surface for efficient multi-sided protection via beam deflection and high availability
- Mirror columns in various lengths
- With a continuous mirror for safety light curtains and for multiple light beam safety devices with any number of beams
- Free-standing mounting solution
- Compact, rugged design and extremely high stability
- Simple mounting and adjustment
- Device protection against external influences
- Universal application for:
- Multiple light beam safety devices
- Safety light curtains
- Efficient solution for the replacement of FGS protective devices
- The latest generation of safety light curtain: deTec4
- FlexFix brackets for simple mounting and alignment of the deTec4
- Adapter for connecting the deTec4 to existing FGS terminal compartments
- Mounting brackets included
Measuring automation light grids
MLG-2
- Device version: ProNet - Advanced functionality incl. feldbus
- Communication Interface detail: PROFIBUS DP (DPV0)
- Beam separation: 30 mm
- Operating range: 5 m
- Detection height: 2,220 mm
- Option: None
Measuring automation light grids
MLG-2
- Device version: Prime - Standard functionality
- Communication Interface detail: IO-Link (V1.1), Analog (current)
- Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
- Beam separation: 30 mm
- Operating range: 8.5 m
- Detection height: 720 mm
- Option: None
Measuring automation light grids
MLG-2
- Device version: Pro - Advanced functionality
- Communication Interface detail: IO-Link (V1.1)
- Inputs/outputs: 4 x Q (IO-Link)
- Beam separation: 5 mm
- Operating range: 3.75 m
- Detection height: 295 mm
- Option: Protective housing IP69K
Measuring automation light grids
MLG-2
- Device version: Pro - Advanced functionality
- Communication Interface detail: IO-Link (V1.1)
- Inputs/outputs: 4 x Q (IO-Link)
- Beam separation: 5 mm
- Operating range: 3.75 m
- Detection height: 145 mm
- Option: Protective housing IP69K
Measuring automation light grids
MLG-2
- Device version: Pro - Advanced functionality
- Communication Interface detail: IO-Link (V1.1), Analog (current)
- Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
- Beam separation: 10 mm
- Operating range: 5 m
- Detection height: 140 mm
- Option: None
Measuring automation light grids
MLG-2
- Device version: Pro - Advanced functionality
- Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
- Inputs/outputs: RS-485 + 2 x Q (IO-Link)
- Beam separation: 30 mm
- Operating range: 5 m
- Detection height: 870 mm
- Option: None
Measuring automation light grids
MLG-2
- Device version: ProNet - Advanced functionality incl. feldbus
- Communication Interface detail: CANopen
- Beam separation: 25 mm
- Operating range: 5 m
- Detection height: 425 mm
- Option: None
Measuring automation light grids
MLG-2
- Device version: ProNet - Advanced functionality incl. feldbus
- Communication Interface detail: CANopen
- Beam separation: 10 mm
- Operating range: 5 m
- Detection height: 1,040 mm
- Option: None