Contact
Feedback

You searched for "SIG200"

25 results:

Result 1 - 24 out of 25

Product family SIG200
More than just an IO-Link master
  • 4 configurable IO-Link master ports (standard I/O or IO-Link)
  • Easy parameterization via USB or Ethernet thanks to intuitive SOPAS ET user interface
  • “Dual Talk”: Access to sensor data from the company level and in parallel via industrial Ethernet
  • Solution of complex application tasks with the logic editor
Start into the world of IO-Link right away and experience the benefits of IO-Link sensors on your desktop
IO-Link sensors are integrated into the overall automation system with an IO-Link master. The device description (IODD) is used for the specific configuration; function blocks simplify programming...
1089794
SIG200
Sensor Integration Gateway
  • Further functions: Logic editor is available for easy configuration of logic functions, webserver available, USB connection for easy configuration of the SIG200 Sensor Integration Gateway with SOPAS ET, the engineering tool from SICK, REST API available
  • I/O connection: 4 x M12, 5-pin female connector, A-coded
  • Connection Power Main: 1 x M12, 4-pin plug, A-coded
  • Connection CONFIG: 1 x M8, 4-pin female connector, USB 2.0 (USB-A)
  • IO-Link: 4 x M12, 5-pin female connector, A-coded
  • Logic editor: yes
  • PROFINET: yes
  • REST API: yes
  • Details
  • Compare now
1100608
SIG200
Sensor Integration Gateway
  • Description: The IO-Link Master starter kit is suitable for simulating a variety of SIG200 applications. It is pre-configured for plug and play use and is excellently suited for getting familiar with the functional scope of the SIG200.
  • Logic editor: yes
  • PROFINET: yes
  • REST API: yes
  • Details
  • Compare now
1614263
Commissioning
  • Product area: SIG200
  • Range of services: Inspection of connection, fine adjustment, set-up of previously defined functions, configuration and optimization of parameters, verification tests
  • Documentation: Archiving of product parameters in a SICK database, Documentation of performance, Creation of a commissioning log
  • Duration: The required work time depends on the service, the SICK product and the ambient conditions, the work time is billed according to the number of hours worked
  • Travel expenses: The prices do not include expenses or costs for the travel time
  • Details
  • Compare now
 SICK has unveiled its SIG200 PROFINET Sensor Integration Gateway, the first in a family of intelligent Industry 4.0 gateways designed to work as both IO-Link Masters and small, distributed control... Read on
SICK is holding a series of hands-on training days to help machine builders and end-users progress on their Industry 4.0 journey by unlocking valuable data from IO-Link sensors via a PLC.  During... Read on
1102605
SIG200
Sensor Integration Gateway
  • Further functions: Logic editor is available for easy configuration of logic functions, webserver available, USB connection for easy configuration of the SIG200 Sensor Integration Gateway with SOPAS ET, the engineering tool from SICK, REST API available
  • I/O connection: 4 x M12, 5-pin female connector, A-coded
  • Connection Power Main: 1 x M12, 4-pin plug, A-coded
  • Connection CONFIG: 1 x M8, 4-pin female connector, USB 2.0 (USB-A)
  • IO-Link: 4 x M12, 5-pin female connector, A-coded
  • Logic editor: yes
  • REST API: yes
  • Details
  • Compare now

Type: SDD file

Name: SDD file SIG200-0A0x12200

Version: 1.0.2.

Software category: Device description file

Size: 6.71 MB

Product family: SIG200

Type: GSD data file

Name: GSD-Datei SIG200-0A0412200 (Profinet)

Version: V1.1.0

Software category: Device description file

Size: 9.00 KB

Product family: SIG200

Type: GSD data file

Name: GSD file SIG200-0A0412200 (Profinet)

Version: V1.0.2

Software category: Device description file

Size: 9.00 KB

Product family: SIG200

Type: SDD file

Name: SDD-Datei für SIG200-0A041220P01 (Starter Kit)

Version: 03

Software category: Device description file

Size: 6.71 MB

Product family: SIG200

Type: SDD file

Name: SDD file SIG200-0A0G12200 (REST API)

Version: 1.0.0

Software category: Device description file

Size: 6.70 MB

Product family: SIG200

Type: IO-Link function block

Name: Function Block Factory

Software category: Function block

Size: 1.00 KB

Product family: MIS, OD1000, Dx35, Dx50-2, ...

Type: SOPAS ET

Name: SOPAS Engineering Tool 2020

Version: 2020.1

Software category: Configuration software

Size: 277.96 MB

Product family: MZT8 VIA, MZC1 VIA, MZCG VIA, GM32, ...

  • Software category: Device description file
  • Description: SDD file SIG200-0A0G12200 (REST API)
  • Details
  • Compare now
  • Software category: Device description file
  • Description: GSD file for SIG200-0A0412200 (Profinet)
  • Details
  • Compare now
  • Software category: Device description file
  • Description: GSD file for SIG200-0A0412200 (Profinet)
  • Details
  • Compare now
  • Software category: Device description file
  • Description: SDD file SIG200-0A041220P01 (Starter Kit)
  • Details
  • Compare now
  • Software category: Device description file
  • Description: SDD file SIG200-0A0x12200
  • Details
  • Compare now
SIG200

Type: Product family overview

Part number: -

Title: SIG200

Release date: Apr 16, 2020

Size: 1.73 MB

SIG200 REST-API

Type: Operating instructions

Part number: 8024482

Title: SIG200 REST-API

Release date: Jun 6, 2019

Size: 4.67 MB

Result 1 - 24 out of 25

TOP