Safety locking devices
i110 Lock

i110-E0354
6053945
Available from stock
Please note: The actuator has to be ordered separately. See "Accessories" for further
details.
Piece
Copy shortlink
    • Features
      Sensor principleElectro-mechanical
      Locking principlePower to lock
      Number of positive action N/C solenoid monitoring contacts 1
      Number of N/O solenoid monitoring contacts0
      Number of positive action N/C door monitoring contacts2
      Number of N/O door monitoring contacts0
      Number of N/C door monitoring contacts0
      Locking force Fmax2,500 N (EN ISO 14119) 1)
      Locking force FZh2,000 N (EN ISO 14119) 2)
      Actuation force≥ 35 N
      Retaining force≤ 30 N
      Actuation frequency≤ 1,200 /h
      Actuation directions5
      Approach speed≤ 20 m/min
      For process protection only
      • 1) 1500 N with angled actuator.
      • 2) 1150 N with angled actuator.
    • Safety-related parameters
      B10d parameter5 x 106 switching cycles (with small load)
      TypeType 2 (EN ISO 14119)
      Actuator coding levelLow coding level (EN ISO 14119)
      Safe state in the event of a faultThe switch has no internal fault detection and is unable to assume a safe state in the event of a fault. Fault detection is performed by the connected safety-related logic unit.
    • Functions
      Safe series connectionWith Flexi Loop (with diagnostics)
    • Interfaces
      Connection typePlug connector, M12, 8-pin
    • Electrical data
      Contamination rating3
      Switching principleSlow action switching element
      Usage categoryAC-15/DC-13 (IEC 60947-5-1)
      Rated operating current (voltage)

      1 A (24 V AC)

      1 A (24 V DC)

      Rated insulation voltage Ui30 V
      Rated impulse withstand voltage Uimp1,500 V
      Type of outputElectro-mechanical contacts
      Power consumption≤ 8 W
      Short-circuit protection1 A gG
      Switching voltage≥ 12 V DC
      Switching current (switching voltage)≥ 1 mA (24 V DC)
      Switch-on time of magnet100 %
      Locking principlePower to lock
    • Mechanical data
      Weight0.5 kg
      Housing materialGlass-fiber reinforced thermoplastic
      Actuator head materialMetal
      Mechanical life1 x 106 switching cycles
    • Ambient data
      Enclosure ratingIP67 (IEC 60529)
      Ambient operating temperature–20 °C ... +55 °C
      Storage temperature–20 °C ... +55 °C
    • Classifications
      ECl@ss 5.027272603
      ECl@ss 5.1.427272603
      ECl@ss 6.027272603
      ECl@ss 6.227272603
      ECl@ss 7.027272603
      ECl@ss 8.027272603
      ECl@ss 8.127272603
      ECl@ss 9.027272603
      ECl@ss 10.027272603
      ECl@ss 11.027272603
      ETIM 5.0EC002593
      ETIM 6.0EC002593
      ETIM 7.0EC002593
      ETIM 8.0EC002593
      UNSPSC 16.090139122205

    Technical drawings

    i110-E0354
    Dimensional drawing
    i110-E0354
    Pin assignment
    i110-E0354
    Switching elements
  • View: View Gallery View List Show all
    Hide all