Safety light curtains
C4000 Entry/Exit ATEX II 3G/3D

Ready for explosive atmospheres

Your Benefits

  • ATEX II 3G / 3D for use in 2/22 zones
  • Large sensing ranges up to 21 m and sufficient power reserve for use in paint finishing lines, for example
  • Time-saving alignment and diagnostics by means of 7-segment display
  • Beam coding protects the systems against mutual interference and thus offers a high level of availability
  • Quick and easy commissioning by means of pre-configuration of the systems or clone plug
  • Convenient configuration and diagnostics ensure increased availability

Overview

Ready for explosive atmospheres

The C4000 Entry/Exit ATEX II 3G/3D safety light curtain is a cost-effective, reliable solution that safeguards hazardous points and areas, even in potentially explosive atmospheres. Functions such as the restart interlock and external device monitoring provide easy machine integration. Various mounting adapters and innovative accessories enable flexible installation. The industry-tested 7-segment display saves time during alignment and diagnostics. Plus, the C4000 Entry/Exit ATEX II 3G/3D safeguards hazardous points in explosion-hazardous area with a protective field height of up to 1800 mm.

At a glance
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • External device monitoring (EDM) and restart interlock
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety levelType 4, PL e, SIL3, SILCL3
    Resolution20 mm
    Scanning range21 m
    Protective field height900 mm
    Enclosure ratingIP65
    Ambient operating temperature0 °C ... +55 °C
All technical data can be found accompanying the individual product

Downloads