Columns for safety multibeam sensors
Mirror columns with separate mirrors
PM3S96-00230060
1040620
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Spare parts
-
Service and Support
-
Customs data
-
Features
Model | Mirror columns with adjustable individual mirrors |
Suitable for | Safety multibeam sensors |
Suitable for number of beams | 2 |
Suitable for beam separation | 600 mm |
Type of diversion | Horizontal |
Mechanical data
Number of mirrors | 2 |
Mirror length | 90 mm |
Mirror width | 100 mm |
Column height | 985 mm |
Height of first beam above ground | 300 mm |
Dimensional drawing | | L1 | 300 mm | L2 | 600 mm | L5 | 985 mm |
|
Weight | 6,300 g |
Classifications
ECl@ss 5.0 | 27279203 |
ECl@ss 5.1.4 | 27279203 |
ECl@ss 6.0 | 27279203 |
ECl@ss 6.2 | 27279203 |
ECl@ss 7.0 | 27279203 |
ECl@ss 8.0 | 27279203 |
ECl@ss 8.1 | 27279203 |
ECl@ss 9.0 | 27273601 |
ECl@ss 10.0 | 27273601 |
ECl@ss 11.0 | 27273601 |
ECl@ss 12.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
UNSPSC 16.0901 | 39111609 |
Technical drawings
Dimensional drawing For horizontal beam deflection. Note the reduced scanning range!
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.