Safety laser scanners
S300 Mini Remote

Very high functionality in mini format

Your Benefits

  • Simple integration due to ultracompact design
  • Easy installation, commissioning and maintenance for stationary and mobile applications
  • Unbeatable cost-effectiveness – 270° scanning angle allows complete application protection with only two scanners
  • Variety of field sets guarantees safety and productivity when protecting vehicles or moving machine parts
  • Easy modular expansions, simple cabling and additional functions using SICK safety controllers with EFI
  • Decades of proven safety technology guarantee maximum reliability and availability – even under difficult conditions
  • Simple alignment and safe operation in vertical mode

Overview

Very high functionality in mini format

The S300 Mini Remote offers the ultimate in functionality within an ultra-compact design. With 16 triple field sets, the S300 Mini Remote is very flexible, so it is ideal for small automated guided vehicles (AGVs) or service robots. The triple field function enables a protective field and two warning fields to be operated at the same time. This minimizes downtimes and brake wear. The S300 Mini Remote has an internal interface (EFI) for safe device communication. This allows the realization of advanced system solutions, for example with the Flexi Soft safety controller. This enables the protection of automated guided vehicles in the front and rear. CDS (Configuration & Diagnostic Software) or the Flexi Soft Designer can be used to define protective and warning fields in a convenient and standardized way on a PC or laptop.

At a glance
  • Can only be used in EFI system network, e.g., with a Flexi Soft safety controller or another safety laser scanner
  • Ultra-compact design
  • 2 m or 3 m protective field range
  • 270° scan angle
  • Up to 16 switchable field sets
  • Selectable resolution for hand, leg or body detection
  • Extended system solutions in combination with Flexi Soft safety controller

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationIndoor
    Protective field range2 m / 3 m
    Warning field range8 m
    Scanning angle270°
    Number of fields48
    Number of monitoring cases32
    Response time≤ 80 ms 1)
    OSSD pairs0
    Integration in the control systemEFI
    Safety levelType 3, PL d, SIL2
    • 1) Depending on basic response time and multiple sampling.
All technical data can be found accompanying the individual product

Downloads