Spare parts Reflectors and mirrors
Type: Reflector assembly
Part no.:
2043242
Please note:
Always observe the instructions in the device-specific manuals when replacing spare parts. This applies in particular to the notes on electrical safety and Ex protection. Otherwise there is a risk to life and limb.
Product data sheet
English
Czech
Danish
German
Spanish
Finnish
French
Italian
Japanese
Korean
Dutch
Polish
Portuguese
Russian
Swedish
Turkish
Traditional Chinese
Chinese
Copy shortlink
Technical details
Customs data
Technical specifications
Description Reflector assembly, reflector Ø 28 mm Required quantity 1 pieces Type Spare part Spare part for DUSTHUNTER T200 Reflector unit DUSTHUNTER T100 Reflector unit DUSTHUNTER C200 DHC-R0 reflector/scattered light receiver unit, DHC-R1 reflector/scattered light receiver unit DUSTHUNTER SF100 DHSF-R1 receiver unit
Classifications
ECl@ss 5.0 27150391 ECl@ss 5.1.4 27150391 ECl@ss 6.0 27150391 ECl@ss 6.2 27150391 ECl@ss 7.0 27150391 ECl@ss 8.0 27150391 ECl@ss 8.1 27150391 ECl@ss 9.0 27150391 ECl@ss 10.0 27150391 ECl@ss 11.0 27150391 ETIM 5.0 EC001190 ETIM 6.0 EC001190 ETIM 7.0 EC001190 ETIM 8.0 EC001190
Please wait a moment...
Your request is being processed and may take a few seconds.