Contact
Feedback

Inductive proximity sensors
IQV

Flat rectangular housings for use in industrial environments

Your Benefits

  • Extremely stable and durable
  • For applications with limited space
  • No restrictions on machine design
  • Flat housing provides a high degree of design freedom
  • Reliable mounting with high tightening torque

Overview

Flat rectangular housings for use in industrial environments

When space is tight, the flat design of the IQV sensors are the best choice. Thanks to a low height, they can be easily integrated into applications where space is critical and allow a high degree of freedom when it comes to machine design. Greater sensing ranges of up to 7 mm simplify even the trickiest of detection tasks. Not only the robust metal housing, but also the high tightening torque make flat designs the favorite of installers.

At a glance
  • Types: 20 mm x 32 mm x 8 mm or 25 mm x 50 mm x 10 mm
  • Extended sensing ranges: 5 mm to 7 mm
  • Electrical configuration: DC 3-/4-wire
  • Enclosure rating: IP 67
  • Temperature range: –25 °C to +70 °C
  • Metal housing, plastic sensing face
  • Flat housing made of robust metal

 

Sensor solutions for robotics
Robotics image
Sensor solutions for robotics
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

Technical overview

 
  • Technical data overview

    Technical data overview

    HousingRectangular
    Dimensions

    20 mm x 32 mm x 8 mm

    25 mm x 50 mm x 10 mm

    Sensing range Sn7 mm / 5 mm
    Housing materialMetal
    Enclosure ratingIP67
All technical data can be found accompanying the individual product

Downloads

TOP