Contact
Feedback

Inductive proximity sensors
IQG

Compact rectangular housings for use in harsh ambient conditions

Your Benefits

  • Easy to mount in only two seconds without the need for additional tools
  • Reliable, cost-effective detection
  • The four corner LEDs ensure that the sensor status can be identified from any viewing direction, whatever the mounting position
  • Can be easily adapted to numerous applications
  • Long sensor service life, even in harsh environments that are subjected to severe weather conditions
  • Stable processes thanks to extensive sensing ranges

Overview

Compact rectangular housings for use in harsh ambient conditions

The IQG sensors can be mounted in a matter of seconds, offer flexible adjustment options, and are easy to monitor. The innovative push-lock system enables mounting without tools in one second flat and makes replacing sensors child's play. Thanks to the rotating sensor head, the IQG sensors can be adapted to suit a whole range of applications. The four corner LEDs enable straightforward sensor status monitoring, whatever the mounting position. A high ambient temperature range, high shock and vibration resistance and good electromagnetic compatibility enable the IQG product family sensors to work continuously and reliably in very harsh environments with strong atmospheric influences.

At a glance
  • Type: 40 mm x 40 mm
  • Extended sensing ranges: 20 mm to 40 mm
  • Electrical configuration: DC 3-/4-wire
  • Enclosure rating: IP 68, IP 69K
  • Temperature range: –25 °C to +85 °C
  • Plastic housing
  • Push-lock mounting system
  • Sensor head can be rotated in five directions

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    HousingRectangular
    Dimensions

    40 mm x 40 mm x 66 mm

    40 mm x 40 mm x 118 mm

    40 mm x 40 mm x 132 mm

    Sensing range Sn20 mm / 40 mm
    Housing materialPlastic
    Enclosure ratingIP67, IP68, IP69K
All technical data can be found accompanying the individual product

Downloads

TOP