Contact
Feedback

Inductive proximity sensors
IMA

Analog sensors with triple sensing range for use in industrial environments

Your Benefits

  • High positioning accuracy
  • No mechanical add-on parts required for monitoring of great distances
  • Less space required for the same sensing range when compared with standard sensors
  • Less storage due to reduced multiplicity of types on account of integrated current and voltage interface
  • Large detection areas

Overview

Analog sensors with triple sensing range for use in industrial environments

The IMA inductive analog sensors give out a current or voltage signal which is in proportional relation to the distance from the sensor to the metal target. They are therefore optimally suited for monitoring travel paths, positions or even differentiating between spaces and material variants. These sensors are characterized by extremely large detection ranges up to 40 mm, high accuracy, precision and no blind areas.

At a glance
  • Types: M8 to M30
  • Extended detection ranges: 0 mm to 40 mm
  • Analog output signal 0 V ... 10 V and 4 mA ... 20 mA
  • Enclosure rating: IP 67
  • Temperature range: –25 °C to +75 °C
  • Nickel-plated brass housing; plastic sensing face
  • High resolution and repeatability
  • Distance control and continuous position detection

Technical overview

 
  • Technical data overview

    Technical data overview

    HousingCylindrical thread design
    Thread size

    M8 x 1

    M12 x 1

    M18 x 1

    M30 x 1.5

    DiameterØ 8 mm ... Ø 30 mm
    Sensing range Sn4 mm ... 40 mm
    Housing materialBrass
    Enclosure ratingIP67
All technical data can be found accompanying the individual product

Downloads

TOP