MultiTask photoelectric sensors
ZoneControl
RT-P1221S10
1063163
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Service and Support
-
Customs data
-
Features
Device type | Photoelectric sensors |
Sensor/ detection principle | Photoelectric proximity sensor, Background suppression |
Dimensions (W x H x D) | 20.6 mm x 99.2 mm x 48.9 mm |
Sensing range max. | 60 mm ... 900 mm |
Sensing range | 60 mm ... 900 mm |
Focus | 7° |
Type of light | Infrared light |
Light source | LED 1) |
Light spot size (distance) | Ø 20 mm (500 mm) |
Angle of dispersion | 7° |
Adjustment | Potentiometer, 9 turns |
Special applications | ZoneControl |
Special features | Two LO outputs |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | < 5 Vpp 2) |
Current consumption | 20 mA 3) |
Switching output | PNP |
Switching mode | Light switching |
Signal voltage NPN HIGH/LOW | Approx. VS / < 2.0 V |
Output current Imax. | ≤ 100 mA |
Response time | 2 ms |
Switching frequency | 250 Hz |
Connection type | Male connector M12, 4-pin |
Circuit protection | A 4) C 5) D 6) |
Protection class | III |
Weight | 175 g |
Special device | ✔ |
Housing material | Plastic, ABS |
Enclosure rating | IP67 |
Shock and vibration resistance | According to IEC 68 |
Ambient operating temperature | –40 °C ... +60 °C |
Ambient temperature, storage | –40 °C ... +75 °C |
UL File No. | NRKH.E189383 & NRKH7.E189383 |
Classifications
ECl@ss 5.0 | 27270904 |
ECl@ss 5.1.4 | 27270904 |
ECl@ss 6.0 | 27270904 |
ECl@ss 6.2 | 27270904 |
ECl@ss 7.0 | 27270904 |
ECl@ss 8.0 | 27270904 |
ECl@ss 8.1 | 27270904 |
ECl@ss 9.0 | 27270904 |
ECl@ss 10.0 | 27270904 |
ECl@ss 11.0 | 27270904 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC002719 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Connection diagram Cd-253
Characteristic curve
Light spot size
Dimensional drawing R / IR without valve
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.