MultiTask photoelectric sensors
ZoneControl

IRT-P211A10S01
1063119
Piece
Copy shortlink
    • Features
      Device typePhotoelectric sensors
      ActuatorPneumatic, valve on board
      Max. number of sensors

      Approx. 30 1)

      Approx. 50 2)

      Logical principle of operationSingle accumulation
      Type of ReleaseSingle release, block (slug) release
      Sensor/ detection principlePhotoelectric proximity sensor, Background suppression
      Dimensions (W x H x D)59.9 mm x 151.9 mm x 48.9 mm
      Sensing range max.60 mm ... 900 mm
      Sensing range60 mm ... 900 mm
      Focus
      Type of lightInfrared light
      Light sourceLED 3)
      Light spot size (distance)Ø 20 mm (500 mm)
      Angle of dispersion
      AdjustmentPotentiometer, 9 turns
      Special applicationsZoneControl
      • 1) When powerd from the end of the IR daisy chain.
      • 2) When powerd from center of the IR daisy chain.
      • 3) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage19.2 V DC ... 27.6 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption20 mA 3)
      Switching outputPNP
      Signal voltage PNP HIGH/LOWApprox. VS – 0.5 V / 0 V
      Output current Imax.≤ 100 mA
      Response time2 ms
      Switching frequency250 Hz
      Connection typeMale connector M12, 4-pin
      Connection type for daisy chainCable with receptacle, M12, 4-pin 1.2 m
      Circuit protection

      A 4)

      C 5)

      D 6)

      Protection classIII
      Weight175 g
      Special device
      Housing materialPlastic, ABS
      Enclosure ratingIP65
      Shock and vibration resistanceAccording to IEC 68
      Ambient operating temperature–10 °C ... +55 °C
      Ambient temperature, storage–40 °C ... +75 °C
      UL File No.NRKH.E189383 & NRKH7.E189383
      Medium for valvesCompressed air or neutral gases filtered, non-lubricated or lubricated
      Design solenoid valve3/2-way valve
      Mode of operation solenoid valveAir to Drive (NC)
      Connection type solenoid valveOutput line 2 x 1/4 " diameter, compressed air 2 x 3/8 " diameter
      Coil ratings24 V DC 1 W
      Air flow rateApprox. 1.4 SCFM
      Ventilation capacityApprox. 1.4 SCFM
      Operating pressure range0 psi ... 65 psi
      • 1) Limit values.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load and valve deenergized.
      • 4) A = VS connections reverse-polarity protected.
      • 5) C = interference suppression.
      • 6) D = outputs overcurrent and short-circuit protected.
    • Safety-related parameters
      MTTFD1,227 years
      DCavg0 %
      B10d20,000,000 Switching cycles 1)
      • 1) Only for devices containing electro-mechanical components. In this case, the MTTFD value of the entire device must be calculated from the given B10D value, the number of switching cycles and the given MTTFD value.
    • Pneumatic
      Coil ratings24 V DC 1 W
      Medium for valvesCompressed air or neutral gases filtered, non-lubricated or lubricated
      Design solenoid valve3/2-way valve
      Connection type solenoid valveOutput line 2 x 1/4 " diameter, compressed air 2 x 3/8 " diameter
      Air flow rateApprox. 1.4 SCFM
      Ventilation capacityApprox. 1.4 SCFM
      Operating pressure range0 psi ... 65 psi
    • Classifications
      ECl@ss 5.027270904
      ECl@ss 5.1.427270904
      ECl@ss 6.027270904
      ECl@ss 6.227270904
      ECl@ss 7.027270904
      ECl@ss 8.027270904
      ECl@ss 8.127270904
      ECl@ss 9.027270904
      ECl@ss 10.027270904
      ECl@ss 11.027270904
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    IRT-P211A10S01
    Connection diagram Cd-264
    IRT-P211A10S01
    Characteristic curve
    IRT-P211A10S01
    Light spot size
    IRT-P211A10S01
    Sensing range diagram
    IRT-P211A10S01
    Dimensional drawing IR, valve metric/imperial
  • View: View Gallery View List Show all
    Hide all