Contact
Feedback

Safety laser scanners
S3000 Standard / Sensor head with I/O module

S30A-4011BA
1028934
Usually available within 3 weeks
Please note: The system plug has to be ordered separately. For details, see “Accessories”.
Piece
Copy shortlink
    • Features
      Protective field range4 m
      Warning field range49 m (20 m at 20 % reflectivity)
      Distance measuring range49 m
      Number of simultaneously monitored protective fields≤ 4 1)
      Type of field setTriple field sets, dual field sets
      Number of field sets1
      Number of fields4 2)
      Number of monitoring cases1
      Scanning angle190°
      Resolution (can be configured)30 mm, 40 mm, 50 mm, 70 mm, 150 mm
      Angular resolution0.5°, 0.25°, depending on range and resolution
      Response time60 ms 3)
      Protective field supplement100 mm
      Number of multiple samplings2 ... 16, configurable
      Delay of automatic reset2 s ... 60 s, configurable
      • 1) If several protective fields are monitored simultaneously, the shut-off signals must be connected to safe outputs on a Flexi Soft safety controller or routed via a safe EFI gateway.
      • 2) Two simultaneous field sets with two fields each, output to Flexi Soft via EFI.
      • 3) Depending on basic response time and multiple sampling.
    • Safety-related parameters
      TypeType 3 (IEC 61496)
      Safety integrity level

      SIL2 (IEC 61508)

      SILCL2 (EN 62061)

      CategoryCategory 3 (EN ISO 13849)
      Performance levelPL d (EN ISO 13849)
      PFHD (mean probability of a dangerous failure per hour)8.0 x 10-8 (EN ISO 13849)
      TM (mission time)20 years (EN ISO 13849)
      Safe state in the event of a faultAt least one OSSD is in the OFF state.
    • Functions
      Restart interlock
      External device monitoring (EDM)
      Multiple sampling
      Simultaneous monitoring
      Contour as a reference
      Integrated configuration memory
      Measured data outputVia RS-422
      Safe SICK device communication via EFI
    • Electrical data
      Protection classII (EN 50178)
      Supply voltage Vs24 V DC (16.8 V DC ... 28.8 V DC)
      Power consumption

      ≤ 0.8 A 1)

      ≤ 2.3 A 2)

      Outputs
      Output signal switching devices (OSSDs)2 x 500 mA
      Application diagnostic outputs3 x 100 mA 3)
      • 1) At 24 V DC without output load.
      • 2) At 24 V DC including maximum output load.
      • 3) Freely programmable, e.g. warning field, contamination, reset required.
    • Mechanical data
      Dimensions (W x H x D)155 mm x 185 mm x 160 mm
      Weight3.3 kg
      Housing materialAluminum die cast
      Housing colorRAL 1021 (yellow)
      Front screen materialPolycarbonate
      Front screen surface finishOutside with scratch-resistant coating
    • Ambient data
      Enclosure ratingIP65 (EN 60529)
      Ambient operating temperature–10 °C ... +50 °C
      Storage temperature–25 °C ... +50 °C
      Vibration resistance5 g, 10 Hz ... 150 Hz (IEC 61496, IEC 61496-3)
      Shock resistance
      Continuous shock10 g, 16 ms (IEC 61496, IEC 61496-3)
    • Other information
      Type of lightPulsed laser diode
      Wave length905 nm
      Detectable remission1.8 % ... > 1,000 %, reflectors
      Laser class1 (21 CFR 1040.10 and 1040.11, IEC 60825-1)
    • Classifications
      ECl@ss 5.027272705
      ECl@ss 5.1.427272705
      ECl@ss 6.027272705
      ECl@ss 6.227272705
      ECl@ss 7.027272705
      ECl@ss 8.027272705
      ECl@ss 8.127272705
      ECl@ss 9.027272705
      ECl@ss 10.027272705
      ECl@ss 11.027272705
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      UNSPSC 16.090139121528

    Technical drawings

    S30A-4011BA
    Dimensional drawing
    S30A-4011BA
    Connection diagram S3000 standard with restart interlock and external device monitoring at UE10-3OS safety relay
    S30A-4011BA
    Connection diagram S3000 Standard with restart interlock and external device monitoring
  • View: View Gallery View List Show all
    Hide all
TOP