Multiple light beam safety devices
M4000 Standard / Sender

M40S-042200AR0
1200005
Usually available within 3 weeks
Piece
Copy shortlink
    • Features
      Scanning range0.5 m ... 70 m, configurable
      Low scanning range0.5 m ... 20 m
      Great scanning range9 m ... 70 m
      Number of beams4
      Beam separation220 mm
      Response time10 ms
      SynchronizationOptical synchronisation
    • Safety-related parameters
      TypeType 4 (IEC 61496-1)
      Safety integrity level

      SIL3 (IEC 61508)

      SILCL3 (EN 62061)

      CategoryCategory 4 (EN ISO 13849)
      Performance levelPL e (EN ISO 13849)
      PFHD (mean probability of a dangerous failure per hour)6.6 x 10-9 (EN ISO 13849)
      TM (mission time)20 years (EN ISO 13849)
      Safe state in the event of a faultAt least one OSSD is in the OFF state.
    • Functions
      FunctionsDelivery status
      Beam codingUncoded
      Sender testDeactivated
      Configurable scanning range
    • Interfaces
      System connectionMale connector M12, 8-pin
      Permitted cable length15 m 1)
      Permitted cross-section≥ 0.25 mm²
      Configuration methodConfiguration buttons
      Display elements

      LEDs

      7-segment display

      Fieldbus, industrial network
      Integration via Flexi Soft safety controllerCANopen 2)
      DeviceNet™
      EtherCAT®
      EtherNet/IP™
      Modbus TCP
      PROFIBUS DP
      PROFINET
      • 1) Depending on load, power supply and wire cross-section. The technical specifications must be observed.
      • 2) For additional information on Flexi Soft -> www.sick.com/Flexi_Soft.
    • Electrical data
      Protection classIII (IEC 61140)
      Supply voltage VS24 V DC (19.2 V DC ... 28.8 V DC) 1)
      Residual ripple≤ 10 % 2)
      Power consumption≤ 0.2 A
      • 1) The external voltage supply must be capable of buffering brief mains voltage failures of 20 ms as specified in EN 60204-1. Suitable power supplies are available as accessories from SICK.
      • 2) Within the limits of VS.
    • Mechanical data
      DimensionsSee dimensional drawing
      Housing cross-section52 mm x 55.5 mm
      Material
      HousingAluminum alloy ALMGSI 0.5, powder coated
      Front screenPolycarbonate, scratch-resistant coating
    • Ambient data
      Enclosure ratingIP65 (EN 60529)
      Ambient operating temperature–30 °C ... +55 °C
      Storage temperature–30 °C ... +70 °C
      Air humidity15 % ... 95 %, Non-condensing
      Shock resistance10 g, 16 ms (IEC 60068-2-29)
    • Other information
      Wave length950 nm
    • Classifications
      ECl@ss 5.027272703
      ECl@ss 5.1.427272703
      ECl@ss 6.027272703
      ECl@ss 6.227272703
      ECl@ss 7.027272703
      ECl@ss 8.027272703
      ECl@ss 8.127272703
      ECl@ss 9.027272703
      ECl@ss 10.027272703
      ECl@ss 11.027272703
      ETIM 5.0EC001832
      ETIM 6.0EC001832
      ETIM 7.0EC001832
      UNSPSC 16.090146171620

    Technical drawings

    M40S-042200AR0
    Dimensional drawing
    M40S-042200AR0
    Connection diagram M4000 Standard to UE10-3OS safety relay
  • View: View Gallery View List Show all
    Hide all