Contact
Feedback

Multiple light beam safety devices
M2000 Standard / Sender

M20S-03140A122
1018188
Usually available within 3 weeks
Please note: Important notes: 1.) Concerns installation as a spare part: This type 2 device may be used as per section 1, paragraph (2a) of Machinery Directive 2006/42/EC within the EU as a spare part for identical PL d/SIL2 devices only if the machine was put on the market before 10/5/2015. Keep this note with your machine documentation. If the machine is resold, this note must be passed on to the next buyer. 2.) Concerns installation in new machines: Due to the amendment to the EN/IEC 61496-1 standard, this type 2 device may only be installed on new machines up to PLc/SIL1 as of 5/10/2015.
Piece
Copy shortlink
    • Features
      Scanning range0 m ... 25 m, configurable
      Low scanning range0 m ... 6 m
      Great scanning range2 m ... 25 m
      Number of beams3
      Beam separation or resolution400 mm
      Response time8 ms
      SynchronizationOptical synchronisation
    • Safety-related parameters
      TypeType 2 (IEC 61496-1)
      Safety integrity level

      SIL1 (IEC 61508)

      SILCL1 (EN 62061)

      CategoryCategory 2 (EN ISO 13849)
      Test rate (internal test)13 /s (EN ISO 13849) 1)
      Maximum demand rate≤ 8 min⁻¹ (EN ISO 13849) 2)
      Performance levelPL c (EN ISO 13849)
      PFHD (mean probability of a dangerous failure per hour)6.6 x 10-9 (EN ISO 13849)
      TM (mission time)20 years (EN ISO 13849)
      Safe state in the event of a faultAt least one OSSD is in the OFF state.
      • 1) Internal test. The test rate may not be exceeded if an external test is performed.
      • 2) Between two requirements on a safety-related response of the device, at least 100 internal or external tests must be carried out.
    • Functions
      FunctionsDelivery status
      Beam codingUncoded
      Configurable scanning range
    • Interfaces
      System connectionMale connector M12, 8-pin
      Permitted cable length15 m 1)
      Permitted cross-section≥ 0.25 mm²
      Configuration methodHard wired
      Display elements

      LEDs

      7-segment display

      Fieldbus, industrial network
      Integration via Flexi Soft safety controllerCANopen 2)
      DeviceNet™
      EtherCAT®
      EtherNet/IP™
      Modbus TCP
      PROFIBUS DP
      PROFINET
      • 1) Depending on load, power supply and wire cross-section. The technical specifications must be observed.
      • 2) For additional information on Flexi Soft -> www.sick.com/Flexi_Soft.
    • Electrical data
      Protection classIII (IEC 61140)
      Supply voltage VS24 V DC (19.2 V DC ... 28.8 V DC) 1)
      Power consumption≤ 3.7 W (DC)
      • 1) The external voltage supply must be capable of buffering brief mains voltage failures of 20 ms as specified in EN 60204-1. Suitable power supplies are available as accessories from SICK.
    • Mechanical data
      DimensionsSee dimensional drawing
      Housing cross-section48 mm x 40 mm
    • Ambient data
      Enclosure ratingIP65 (EN 60529)
      Ambient operating temperature0 °C ... +55 °C
      Storage temperature–25 °C ... +70 °C
      Air humidity15 % ... 95 %, Non-condensing
      Shock resistance10 g, 16 ms (IEC 60068-2-29)
    • Other information
      Wave length950 nm
    • Classifications
      ECl@ss 5.027272703
      ECl@ss 5.1.427272703
      ECl@ss 6.027272703
      ECl@ss 6.227272703
      ECl@ss 7.027272703
      ECl@ss 8.027272703
      ECl@ss 8.127272703
      ECl@ss 9.027272703
      ECl@ss 10.027272703
      ECl@ss 11.027272703
      ETIM 5.0EC001832
      ETIM 6.0EC001832
      ETIM 7.0EC001832
      UNSPSC 16.090146171620

    Technical drawings

    M20S-03140A122
    Dimensional drawing
    M20S-03140A122
    Connection diagram M2000 Standard with 8-pin system connection for UE48-2OS with restart interlock and external device monitoring
  • View: View Gallery View List Show all
    Hide all
TOP