Multiple light beam safety devices
deTem / deTem4 Core IP69K / Sender

M4C-SB0430LA10
1089981
Piece
Copy shortlink
    • Features
      ApplicationAreas with high pressure cleaning (hygiene, food)
      Functional principleSender/receiver system
      System partSender
      Scanning range categoryLow scanning range
      Scanning range15.5 m
      Dimension of the light path
      Minimum0.5 m ... 12.5 m
      Typical0.5 m ... 15.5 m
      Number of beams4
      Beam separation300 mm
      SynchronizationOptical synchronisation
      Items suppliedSender in IP69K protective housing with connecting cable, 15 m
    • Safety-related parameters
      TypeType 4 (IEC 61496-1)
      Safety integrity level

      SIL3 (IEC 61508)

      SILCL3 (IEC 62061)

      CategoryCategory 4 (ISO 13849-1)
      Performance levelPL e (ISO 13849-1)
      PFHD (mean probability of a dangerous failure per hour)3 x 10-9
      TM (mission time)20 years (ISO 13849-1)
      Safe state in the event of a faultAt least one OSSD is in the OFF state.
    • Interfaces
      System connectionConnecting cable, 15 m, flying leads, 5-wire
      Length of cable15 m
      Cable diameter5 mm
      Cable materialPUR, halogen-free
      Conductor cross-section0.34 mm²
      Display elementsLEDs
      Fieldbus, industrial network
      Integration via Flexi Soft safety controllerCANopen 1)
      DeviceNet™
      EtherCAT®
      EtherNet/IP™
      Modbus TCP
      PROFIBUS DP
      PROFINET
      • 1) For additional information on Flexi Soft -> www.sick.com/Flexi_Soft.
    • Electrical data
      Protection classIII (IEC 61140) 1)
      Supply voltage VS24 V DC (19.2 V DC ... 28.8 V DC) 2)
      Residual ripple≤ 10 % 3)
      Power consumption≤ 50 mA
      Power consumption≤ 1.44 W (DC)
      • 1) SELV/PELV safety/protective extra-low voltage.
      • 2) The external voltage supply must be capable of buffering brief mains voltage failures of 20 ms as specified in EN 60204-1. Suitable power supplies are available as accessories from SICK.
      • 3) Within the limits of VS.
    • Mechanical data
      DimensionsSee dimensional drawing
      Housing diameter50 mm
      Material
      HousingAcrylic glass (PMMA)
      End capsStainless steel 1.4404
      Compensating element (membrane)PA 6
      Cable glandsStainless steel 1.4404 including silicone seal
      Weight2,290 g (± 50 g)
    • Ambient data
      Enclosure rating

      IP65 (IEC 60529)

      IP66 (IEC 60529)

      IP67 (IEC 60529)

      IP69K (ISO 20653)

      Ambient operating temperature–30 °C ... +55 °C
      Storage temperature–30 °C ... +70 °C
      Air humidity15 % ... 95 %, Non-condensing
      Vibration resistance5 g, 10 Hz ... 55 Hz (IEC 60068-2-6)
      Shock resistance10 g, 16 ms (IEC 60068-2-27)
    • Other information
      Type of lightNear-infrared (NIR), invisible
    • Classifications
      ECl@ss 5.027272703
      ECl@ss 5.1.427272703
      ECl@ss 6.027272703
      ECl@ss 6.227272703
      ECl@ss 7.027272703
      ECl@ss 8.027272703
      ECl@ss 8.127272703
      ECl@ss 9.027272703
      ECl@ss 10.027272703
      ECl@ss 11.027272703
      ETIM 5.0EC001832
      ETIM 6.0EC001832
      ETIM 7.0EC001832
      ETIM 8.0EC001832
      UNSPSC 16.090146171620

    Technical drawings

    M4C-SB0430LA10
    Dimensional drawing
    M4C-SB0430LA10
    deTem4 Core IP69K multiple light beam safety device to UE48-2OS safety relay
  • View: View Gallery View List Show all
    Hide all

More efficiency with safety

Product family deTem at a glance