Magnetic proximity sensors
MM

MM12-60APS-ZCK
1040070
Availability on request
Items included: BEF-MU-M12 (1)
Piece
Copy shortlink
    • Features
      HousingCylindrical thread design
      HousingShort-body
      Thread sizeM12 x 1
      DiameterØ 12 mm
      Sensing range Sn0 mm ... 60 mm 1)
      Safe sensing range Sa48.6 mm
      Magnetic sensitivity≤ 1 mT
      Switching frequency1,000 Hz
      Connection typeMale connector M12, 4-pin
      Switching outputPNP
      Output functionNO
      Electrical wiringDC 3-wire
      Magnetic alignmentAxial
      Enclosure ratingIP67 2)
      • 1) Sensing range based on installation in non-magnetic material using Magnet MAG-3010-B (M4.0).
      • 2) According to EN 60529.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC
      Ripple≤ 10 % 1)
      Voltage drop≤ 2 V 2)
      Current consumption10 mA 3)
      Time delay before availability≤ 20 ms
      Hysteresis1 % ... 10 %
      Reproducibility≤ 1 % 4)
      Temperature drift (of Sr)± 10 %
      EMCAccording to EN 60947-5-2
      Continuous current Ia≤ 200 mA
      Short-circuit protection5)
      Reverse polarity protection
      Power-up pulse protection
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      Ambient operating temperature–25 °C ... +75 °C
      Housing materialMetal, Nickel-plated brass
      Housing length46 mm
      Thread length28 mm
      Tightening torque, max.15 Nm
      Items suppliedMounting nut, brass, nickel-plated (2x)
      • 1) Of VS.
      • 2) At Ia max.
      • 3) Without load.
      • 4) Von Sr (VS und Ta constant).
      • 5) Pulsed.
    • Safety-related parameters
      MTTFD2,339 years
      DCavg0 %
      TM (mission time)20 years
    • Classifications
      ECl@ss 5.027270104
      ECl@ss 5.1.427270104
      ECl@ss 6.027270104
      ECl@ss 6.227270104
      ECl@ss 7.027270104
      ECl@ss 8.027270104
      ECl@ss 8.127270104
      ECl@ss 9.027270104
      ECl@ss 10.027270104
      ECl@ss 11.027270104
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      ETIM 7.0EC002544
      ETIM 8.0EC002544
      UNSPSC 16.090139122230

    Technical drawings

    MM12-60APS-ZCK
    Installation note
    MM12-60APS-ZCK
    Connection diagram Cd-011
    MM12-60APS-ZCK
    Sensing range
    MM12-60APS-ZCK
    Dimensional drawing MM12, connector, short-body housing
  • View: View Gallery View List Show all
    Hide all