Magnetic Cylinder Sensors

Innovative magnetic cylinder sensors from SICK are equipped for all installation locations and conditions. Features like ease of handling, analog output options, optimum switching characteristics, IO-Link technology, and universal mounting options with our comprehensive range of adapters, means there will be one to suit your application. 

Position Sensors

Position sensors detect the piston position of pneumatic actuators using a direct, non-contact method. They supply data via analog outputs or IO-Link, enabling flexible machine concepts. View all

Sensors for C-slot Cylinders

Perfect option for all conventional pneumatic actuators with C-slots. Drop-in mounting,  short, compact and rugged design with strong retaining force, combination screw, safe switching point detection, and enclosure rating up to IP 69K. Veiw all

Sensors for T-slot Cylinders

Magnetic cylinder sensors from SICK ofter the perfect option for all conventional pneumatic actuators with T-slots. They are precisely tailored for the different nut tolerances. View all

MZT sensors for T-slot cylinders
MZC1 & RZC1 C-slot sensors
MPA analog positioning sensor