Sensors for C-slot cylinders
MZCG

MZCG-1Z7PO-KR0
1083704
Piece
Copy shortlink
    • Features
      Cylinder typeC-slot
      Cylinder types with adapter

      SMC rail CDQ2

      SMC rail ECDQ2

      Housing length12.2 mm
      Switching outputPNP
      Switching frequency1,000 Hz
      Output functionNC
      Electrical wiringDC 3-wire
      Enclosure ratingIP68
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC
      Power consumption7 mA, without load
      Voltage drop≤ 2.5 V
      Continuous current Ia≤ 100 mA
      Protection classIII
      Response sensitivity, typ.1.7 mT
      Overrun distance, typ.2 mm
      Hysteresis, typ.≤ 0.4 mT
      Reproducibility≤ 0.1 mT 1)
      Reverse polarity protectionYes
      Short-circuit protectionYes
      Power-up pulse protectionYes
      Ambient operating temperature–30 °C ... +80 °C
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      EMCAccording to EN 60947-5-2
      Connection typeCable with connector M8, 3-pin, with knurled nuts, drag chain use, 0.5 m
      Connection type Detail
      Conductor cross-section0.14 mm²
      Cable diameterØ 2.9 mm
      Bending radiusWith fixed installation > 3 x cable diameter
      For flexible use > 10 x cable diameter
      Torsion force± 270° / 10 cm
      Torsion cycles2,000,000
      Drag chain cycles> 2,000,000
      Drag chain parametersPermissible acceleration max. 5 m/s
      Permissible product travel path horizontal 5 m at acceleration max. 5 m/s²
      Permissible product travel path vertical 2 m at acceleration max. 5 m/s²
      Permissible traversing speed at 5 m at horizontal product travel path max. 200 m/min
      Cable outletRadial
      Material
      HousingPlastic
      CablePUR
      UL File No.NRKH.E181493 & NRKH7.E181493
      • 1) Ub and Ta constant.
    • Safety-related parameters
      MTTFD1,432 years
      DCavg0 %
      TM (mission time)20 years
    • Classifications
      eCl@ss 5.027270104
      eCl@ss 5.1.427270104
      eCl@ss 6.027270104
      eCl@ss 6.227270104
      eCl@ss 7.027270104
      eCl@ss 8.027270104
      eCl@ss 8.127270104
      eCl@ss 9.027270104
      eCl@ss 10.027270104
      eCl@ss 11.027270104
      eCl@ss 12.027274301
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      ETIM 7.0EC002544
      ETIM 8.0EC002544
      UNSPSC 16.090139122230

    Technical drawings

    MZCG-1Z7PO-KR0
    Installation note
    MZCG-1Z7PO-KR0
    Connection diagram Cd-004
    MZCG-1Z7PO-KR0
    Dimensional drawing Cable with connector M8, with knurled nuts
  • View: View Gallery View List Show all
    Hide all