2D machine vision
InspectorP62x

V2D621P-2MSFBB5S50
1111870
Please note: Support for this product is possibly not yet available in your market. Please contact your local SICK subsidiary for more information.
Piece
Copy shortlink
    • Features
      Task

      Classification

      Quality inspection

      Positioning

      Measuring, 2D

      Code reading

      TechnologyDeep Learning, 2D snapshot, image analysis
      Product categoryProgrammable, configurable
      SensorAppIntelligent Inspection SensorApp included, Based on the SICK Nova SensorApp foundation, which allows functional extensions via tool plug-ins and custom development
      ToolkitHALCON
      SensorCMOS matrix sensor, grayscale values
      Shutter technologyGlobal-Shutter
      Optical focusAdjustable focus (electric)
      Working distance70 mm ... 1,500 mm 1)
      Light source
      Internal lightingLED, Visible, Red, 617 nm, ± 15 nm
      Internal lightingLED, Visible, blue, 470 nm, ± 15 nm
      Feedback spotLED, Visible, green, 525 nm, ± 15 nm
      Adjustment aidLaser, Visible, Red, 630 nm ... 680 nm
      Laser class1, complies with 21 CFR 1040.10 except for the conformance according to “Laser Notice No. 50” from June 24, 2007 (IEC 60825-1:2014, EN 60825-1:2014)
      LED classRisk group 1 (IEC 62471 (2006-07) / EN 62471 (2008-09))
      Spectral rangeApprox. 400 nm ... 900 nm
      LensIntegrated
      Focal length9.6 mm
      • 1) For details see field of view diagram.
    • Mechanics/electronics
      Connection type

      1 x M12, 17-pin male connector (serial, I/Os, voltage supply)

      1 x M12, 4-pin female connector (Ethernet)

      Supply voltage12 V DC ... 24 V DC, ± 20 %
      Power consumptionTyp. 4 W
      Enclosure ratingIP65 (EN 60529 (1991-10), EN 60529/A2 (2002-02))
      Protection classIII
      Housing materialAluminum die cast
      Window materialPMMA
      Weight170 g
      Dimensions (L x W x H)71 mm x 43 mm x 35.6 mm
    • Performance
      Sensor resolution1,280 px x 1,024 px (1.3 Mpixel)
      Scan/frame rate50 Hz
    • Interfaces
      Serial✔ , RS-232, RS-422
      RemarkNot yet available in the pre-installed Intelligent Inspection SensorApp
      Data transmission rate300 Baud ... 115.2 kBaud
      Ethernet✔ , TCP/IP
      FunctionFTP, HTTP
      Data transmission rate10/100 MBit/s
      CAN
      RemarkNot yet available in the pre-installed Intelligent Inspection SensorApp
      FunctionSICK CAN sensor network (master/slave)
      EtherNet/IP™
      Data transmission rate10/100 MBit/s
      EtherCAT®
      Type of fieldbus integrationOptional over external fieldbus module CDF600
      RemarkNot yet available in the pre-installed Intelligent Inspection SensorApp
      PROFINET
      FunctionPROFINET Single Port, PROFINET Dual Port (optional via external connection module CDF600-2)
      Data transmission rate10/100 MBit/s
      PROFIBUS DP
      Type of fieldbus integrationOptional over external fieldbus module CDF600-2
      RemarkNot yet available in the pre-installed Intelligent Inspection SensorApp
      Operator interfacesWeb server
      Configuration softwareWeb GUI (SensorApp configuration), SICK AppStudio (programming)
      Data storage and retrievalImage and data logging via microSD memory card and external FTP
      Inputs/outputs2 opto-decoupled inputs, 4 inputs/outputs, configurable
      Output current≤ 100 mA
      Maximum encoder frequency300 Hz
      External illumination controlVia digital output (max. 24 V trigger)
      Control elements2 buttons 1)
      Optical indicators16 LEDs (5 status displays, 10 LED bar graphs, 1 green/red feedback spot)
      Acoustic indicatorsBeeper 1)
      • 1) Not yet available in the pre-installed Intelligent Inspection SensorApp.
    • Ambient data
      Shock loadEN 60068-2-27:2009-05
      Vibration loadEN 60068-2-6:2008-02
      Ambient operating temperature0 °C ... +50 °C 1)
      Storage temperature–20 °C ... +70 °C 1)
      • 1) Permissible relative air humidity: 0 % ... 90 % (non-condensing).
    • Classifications
      ECl@ss 5.027310205
      ECl@ss 5.1.427310205
      ECl@ss 6.027310205
      ECl@ss 6.227310205
      ECl@ss 7.027310205
      ECl@ss 8.027310205
      ECl@ss 8.127310205
      ECl@ss 9.027310205
      ECl@ss 10.027310205
      ECl@ss 11.027310205
      ETIM 5.0EC001820
      ETIM 6.0EC001820
      ETIM 7.0EC001820
      ETIM 8.0EC001820
      UNSPSC 16.090143211731

    Technical drawings

    V2D621P-2MSFBB5S50
    Dimensional drawing
    V2D621P-2MSFBB5S50
    Field of view
    V2D621P-2MSFBB5S50
    Overview SICK AppSpace
  • View: View Gallery View List Show all
    Hide all