Sensor Integration Machine
SIM10xx

Compact. Flexible. Intelligent.

Your Benefits

  • Easy development of customized data applications with graphical application modeling in SICK AppSpace
  • Processing of sensor and camera data as well as IoT gateway functions in one device
  • Configurable firewall for a high level of data security
  • One-box solution: Complete hardware system for a quick project start without a complex search for SW drivers, components and cables
  • Diverse image/scan processing options for all industrial fields of application
  • Flexible and compact housing concept for mounting directly on the system or in the control cabinet

Overview

Compact. Flexible. Intelligent.

As part of the SICK AppSpace eco-system, the programmable SIM10xx Sensor Integration Machines offer multiple sensor data acquisition and fusion processes, thereby providing space for new application solutions. The acquired data is processed and visualized for important information, for example quality control or process analysis. In addition, the IoT gateway functions enable connection from the edge to the cloud via the Internet in the context of Industry 4.0. The SIM10xx products feature a powerful processor and Ethernet interfaces for cameras and LiDAR sensors. Other sensors can be integrated via IO-Link, for instance for distance and height measuring purposes.

At a glance
  • Interfaces for the cloud and cameras, illumination, LIDAR scanners, (IO-Link) sensors and encoders
  • Up to 4 Ethernet ports
  • SICK Interface & Algorithm API for image and sensor data processing
  • Enclosure rating IP65 or IP20 (depending on type)
  • Design without fans
  • Flexible in use, e.g., with the Flexi Soft safety controller

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Supported products

    2D and 3D LiDAR sensors

    Devices with FW2.x.x.: pico- and midiCam2 series, GigE-Vision compatible cameras (from 2022)
    Devices with FW1.x.x.: picoCam1 and midiCam1 series

    Incremental and absolute encoders

    Image-based code readers

    Fixed mount barcode scanners

    RFID read/write device

    Displacement measurement sensors

    Photoelectric sensors

    pico- und midiCam series

    Flexi Soft main module

    Development environmentSICK AppStudio, Can be programmed within the SICK AppSpace environment
    Ethernet
    Incremental
    IO-Link
    Serial
    CAN
    USB
    FI
    Digital inputs/outputs
    S1-S6In each case 1 input, in each case 1 input/output (can be configured) (Max. frequency: 30 kHz)
    Digital input (Max. frequency: 30 kHz)
    Digital inputs/outputs (can be configured) (Max. frequency: 30 kHz)
    Enclosure rating

    IP65 as per EN 60529:1991-10 + A1:2000-02 + A2:2013-10 (blind plugs must be inserted into unused connections)

    IP20 as per EN 60529:1991-10 + A1:2000-02 + A2:2013-10

All technical data can be found accompanying the individual product

Downloads