Contact
Feedback

Hazardous point protection at the robot cell

In automated machining cells, raw part totes or trays containing the finished workpieces are added or removed. The cell is protected at two access points with M4000 multiple light beam safety devices to avoid downtime. Two microScan3 safety laser scanners, each with 275° scanning angles for all-round surveillance, are used for access monitoring in the robot area. The S300 Mini with a protective field range of 3 m is the perfect solution in close quarters. The robot can continue with its defined work steps.

  • Following product families can be used
    Product family M4000 Standard
    High efficient solutions with maximum availability
    • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
    • Robust housing with three mounting grooves
    • Wide scanning range, up to 70 m
    • External device monitoring (EDM), restart interlock and application diagnostic output
    • Standardized M12 connectivity
    • 7-segment display
    • Configuration keys located directly on the device
    • Optional integration features: laser alignment aid, LED or AS-i interface
  • Following products can be used
    1075843
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core I/O
    • System part: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    • Details
    • Compare now
    1089492
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core I/O
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    • Details
    • Compare now
    1075842
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core I/O
    • System part: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    • Details
    • Compare now
    1067360
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core I/O
    • System part: Replacement sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1075842
    • Details
    • Compare now
    1067875
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core I/O
    • System part: Replacement sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1075843
    • Details
    • Compare now
    1089493
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core I/O AIDA
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Please note: Connectivity for this variant is not available from SICK.
    • Details
    • Compare now
    1094457
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core – EtherNet/IP™
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    • Details
    • Compare now
    1082015
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core – EtherNet/IP™
    • System part: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    • Details
    • Compare now
    1083078
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core I/O AIDA
    • System part: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Please note: Connectivity for this variant is not available from SICK.
    • Details
    • Compare now
    1082016
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core – EtherNet/IP™
    • System part: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    • Details
    • Compare now
    1094456
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core – EtherNet/IP™
    • System part: Replacement sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1094457
    • Details
    • Compare now
    1075848
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core – EtherNet/IP™
    • System part: Replacement sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1082016
    • Details
    • Compare now
    1075845
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core – EtherNet/IP™
    • System part: Replacement sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1082015
    • Details
    • Compare now
    1083012
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull (copper)
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    • Details
    • Compare now
    1100404
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    • Details
    • Compare now
    1100406
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    • Details
    • Compare now
    1100408
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    • Details
    • Compare now
    1083010
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull (copper)
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    • Details
    • Compare now
    1094459
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull (copper)
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    • Details
    • Compare now
    1083009
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core – PROFINET
    • System part: Replacement sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull (copper)
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1083010
    • Details
    • Compare now
    1083011
    microScan3
    Safety laser scanners
    • Variant: microScan3 Core – PROFINET
    • System part: Replacement sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull (copper)
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1083012
    • Details
    • Compare now
    1092538
    Safe EFI-pro System
    Safety systems
    • Variant: microScan3 Core – EFI-pro
    • System part: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    • Details
    • Compare now
    1092539
    Safe EFI-pro System
    Safety systems
    • Variant: microScan3 Core – EFI-pro
    • System part: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    • Details
    • Compare now
    1094455
    Safe EFI-pro System
    Safety systems
    • Variant: microScan3 Core – EFI-pro
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    • Details
    • Compare now
Sensor solutions for robotics
Robotics image
Sensor solutions for robotics
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

TOP