Contact
Feedback

Presence detection of the press tool

IQ40 inductive proximity sensors signal the correct position of the tool on the press table so that automatic locking can be performed.

  • Following product families can be used
    Product family IQB
    Small rectangular housings for use in industrial environments
    • Types: 10 mm x 16 mm x 28 mm or 12 mm x 26 mm x 40 mm
    • Extended sensing ranges: 2 mm to 8 mm
    • Electrical configuration: DC 3-/4-wire
    • Enclosure rating: IP 68
    • Temperature range: –25 °C to +75 °C
    • Tough VISTAL™ housing
    • Small version with 270° output state display
TOP