Contact
Feedback

Level measurement in buffer tanks of bottling systems

Measurement of the buffer tank level in bottling machines is an important aspect of supplying liquid to the bottling system. The LFP Inox level sensor reliably differentiates between liquid media and foaming. Using FDA-compliant materials, EHEDG-certified design, and CIP and SIP resistance, the LFP Inox is suitable for stringent hygiene requirements.

  • Following product families can be used
    The clean solution
    • Level measurement in hygienic applications
    • Rod probe can be cut to length manually up to 4,000 mm long with Ra ≤ 0.8 µm
    • Process temperature up to 180 °C, process pressure up to 16 bar
    • CIP/SIP-resistant
    • High enclosure rating: IP 67 and IP 69, autoclavable
    • Interchangeable hygienic process connections
    • 3 in 1: combines display, analog output, and binary output
    • Remote amplifier with process connection
    • IO-Link 1.1

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more

TOP