Detection with miniature sensor

Thanks to its rugged housing design, the W2S-2 miniature photoelectric sensor is the ideal solution for use in flat grippers that have been built with material savings in mind. Even without reflectors, they reliably detect even deep-black or highly reflective objects, such as housing for battery cells, modules, and packs.

  • Following products can be used
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 3 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Connection type: Cable with MOLEX-connector, 145 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 500 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable with special connector 3M, 4-wire, 1,000 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable with special connector 3M, 4-wire, 660 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 540 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable with special connector 3M, 4-wire, 660 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable with connector MOLEX MINI-FIT, 3-pin, 300 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 3 mm ... 30 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 3.5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 3 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 700 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with AMP connector, 3.5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 3 mm ... 30 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 60 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 55 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 3.1 m
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Smart Task, Efficient communication
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with special connector, 3-wire, 100 mm
    • Light source: PinPoint LED
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 85 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector, JST, PAP-03V-S, 100 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 600 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 3 mm ... 130 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable with special male connector, 4-pin, 500 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 40 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 700 mm
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 40 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 40 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 2 m
    • Light source: LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 500 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 3 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 300 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with special connector, 3-wire, 100 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable with special connector 3M, 4-wire, 560 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable with special connector 3M, 4-wire, 860 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 700 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 700 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more