Inductive proximity sensors
IM Standard

IM30-10BPS-ZCK
1017436
Piece
Copy shortlink
    • Features
      HousingCylindrical thread design
      HousingShort-body
      Thread sizeM30 x 1.5
      DiameterØ 30 mm
      Sensing range Sn10 mm
      Installation typeFlush
      Switching frequency500 Hz
      Connection typeMale connector M12, 4-pin
      Switching outputPNP
      Output functionNO
      Electrical wiringDC 3-wire
      Enclosure ratingIP67 1)
      • 1) According to EN 60529.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC
      Ripple≤ 10 % 1)
      Voltage drop≤ 1.5 V 2)
      Current consumption10 mA 3)
      Time delay before availability≤ 15 ms
      Hysteresis1 % ... 10 %
      Reproducibility≤ 3 % 4) 5)
      Temperature drift (of Sr)± 10 %
      EMCAccording to EN 60947-5-2
      Continuous current Ia≤ 300 mA
      Wire-break protection
      Short-circuit protection
      Reverse polarity protection
      Power-up pulse protection
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      Ambient operating temperature–25 °C ... +70 °C
      Housing materialBrass, Nickel-plated brass
      Sensing face materialPlastic
      Housing length50 mm
      Thread length37 mm
      Tightening torque, max.50 Nm
      • 1) Of VS.
      • 2) At Ia max.
      • 3) Without load.
      • 4) Ub and Ta constant.
      • 5) Of Sr.
    • Installation note
      RemarkAssociated graphic see "Installation"
      A10 mm
      B30 mm
      C30 mm
      D30 mm
      E0 mm
      F80 mm
    • Classifications
      ECl@ss 5.027270101
      ECl@ss 5.1.427270101
      ECl@ss 6.027270101
      ECl@ss 6.227270101
      ECl@ss 7.027270101
      ECl@ss 8.027270101
      ECl@ss 8.127270101
      ECl@ss 9.027270101
      ECl@ss 10.027270101
      ECl@ss 11.027270101
      ETIM 5.0EC002714
      ETIM 6.0EC002714
      ETIM 7.0EC002714
      ETIM 8.0EC002714
      UNSPSC 16.090139122230

    Technical drawings

    IM30-10BPS-ZCK
    Installation note Non-flush installation
    IM30-10BPS-ZCK
    Connection diagram Cd-007
    IM30-10BPS-ZCK
    Connection diagram
    IM30-10BPS-ZCK
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all