Inductive proximity sensors
IM Standard
IM12-04NPS-ZCK
1017429
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Service and Support
-
Customs data
-
Features
Housing | Cylindrical thread design |
Housing | Short-body |
Thread size | M12 x 1 |
Diameter | Ø 12 mm |
Sensing range Sn | 4 mm |
Installation type | Non-flush |
Switching frequency | 2,000 Hz |
Connection type | Male connector M12, 4-pin |
Switching output | PNP |
Output function | NO |
Electrical wiring | DC 3-wire |
Enclosure rating | IP67 1) |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC |
Ripple | ≤ 10 % 1) |
Voltage drop | ≤ 1.5 V 2) |
Time delay before availability | ≤ 2 ms |
Hysteresis | 1 % ... 10 % |
Reproducibility | ≤ 1 % 3) 4) |
Temperature drift (of Sr) | ± 10 % |
EMC | According to EN 60947-5-2 |
Continuous current Ia | ≤ 300 mA |
Wire-break protection | ✔ |
Short-circuit protection | ✔ |
Reverse polarity protection | ✔ |
Power-up pulse protection | ✔ |
Shock and vibration resistance | 30 g, 11 ms / 10 ... 55 Hz, 1 mm |
Ambient operating temperature | –25 °C ... +75 °C |
Housing material | Brass, Nickel-plated brass |
Sensing face material | Plastic |
Housing length | 45 mm |
Thread length | 27 mm |
Tightening torque, max. | ≤ 7 Nm |
Installation note
Remark | Associated graphic see "Installation" |
A | 12 mm |
B | 24 mm |
C | 12 mm |
D | 12 mm |
E | 8 mm |
F | 32 mm |
Classifications
ECl@ss 5.0 | 27270101 |
ECl@ss 5.1.4 | 27270101 |
ECl@ss 6.0 | 27270101 |
ECl@ss 6.2 | 27270101 |
ECl@ss 7.0 | 27270101 |
ECl@ss 8.0 | 27270101 |
ECl@ss 8.1 | 27270101 |
ECl@ss 9.0 | 27270101 |
ECl@ss 10.0 | 27270101 |
ECl@ss 11.0 | 27270101 |
ECl@ss 12.0 | 27274001 |
ETIM 5.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 8.0 | EC002714 |
UNSPSC 16.0901 | 39122230 |
Technical drawings
Installation note Non-flush installation
Connection type
Connection diagram
Connection diagram Cd-007
Dimensional drawing
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.