Versatile, high-performance, straightforward
Image-based code readers provide flexibility, high performance, convenience and simplicity. Even at fast conveyor speeds, SICK imaging code readers can reliably detect and evaluate 1D, 2D, DPM (direct part marking), and partially damaged codes. These readers identify markings on nearly any surface, including metal, glass, plastic or paper. Plus, different models, interfaces, and networking capabilities provide application flexibility.
This technology may also be referred to as camera bar code readers, vision barcode scanners
Intelligent solutions for logistics and automation
SICK bar code scanners accelerate logistics and automation processes. Their excellent reading performance ensures continuous process flow – even with poor quality or damaged bar codes. A high scanning frequency permits high process speeds, and simple networking improves operational efficiency. Plus, compact connection devices save space and reduce costs. The SICK bar code product portfolio offers the right solution for nearly any task.
Also referred to as Fixed barcode scanners/readers, Unattended barcode scanners/readers,
Mobile, fast and flexible
Hand-held scanners from SICK provide fast, flexible code reading capabilities for a wide range of applications. Unlike manual solutions, hand-held scanners make it possible to automatically detect data at high speeds – with nearly no errors. They are ergonomically designed, speed up processes and help eliminate sources of error.
SICK connects – complete connectivity from a single source
SICK provides connection devices that easily connect to other devices in your machine, regardless of the selected automatic identification technology. These devices enable easy integration of fieldbus gateways into the modular connection boxes, making it possible to incorporate the scanner, camera or RFID systems into different fieldbus technologies. A fieldbus proxy, external parameter memory, display, and power modules provide a high degree of application flexibility.