Contact
Feedback

Hand-held scanners
HW198x

Industry-grade area-imaging scanner with huge reading distance

Your Benefits

  • Improved productivity: Pallets that are far away can be scanned from a sitting position in a manned forklift truck, for example, saving time
  • Unrivaled service life, for example in cold-storage warehouses: Enclosure rating IP65, withstands 50 falls on concrete from a height of 2 m and 5,000 impacts (centrifuge test with 1 m bobbin), even at temperatures as low as –30 °C.
  • Intuitive operation: Laser target beam, reading independent of direction, and focused reading in the scanning field center for precise operation over a wide scanning area
  • Universal device reduces variants: Suitable for all tasks in a distribution center or warehouse

Overview

Industry-grade area-imaging scanner with huge reading distance

The HW198x 2D hand-held scanner uses area-imaging technology to read 1D and 2D codes from an outstanding reading distance – from 15 cm up to an incredible 16 m. Whether you’re dealing with 7.5 mil codes on paper, printed to a poor standard of quality, or reflective 100 mil codes directly under a warehouse roof, the HW198x ensures high throughput rates and optimum productivity even under extreme conditions. Easy integration into industrial fieldbuses such as PROFIBUS or Ethernet using SICK connection modules enables use in more complex systems. The combination of reliable code reading, rugged design, and fieldbus connectivity from SICK facilitates use in an extremely wide range of industrial applications.

At a glance
  • 1D and 2D code reading with only one device over a huge reading distance range of 15 cm to 16 m
  • Wired and Bluetooth versions available (up to 100 m distance)
  • Fieldbus connection modules for PROFIBUS, PROFINET, Ethernet TCP/IP, EtherCAT®

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationIndustrial
    Readable code structures1D, 2D, Stacked
    Code resolution

    ≥ 0.05 mm 1)

    ≥ 2 mm 2)

    Reading distance150 mm ... 16,000 mm
    Sensor1,280 px x 800 px
    Ambient operating temperature–30 °C ... +50 °C
    Enclosure ratingIP65 / IP65 / IP51
    Shock resistance50 drop tests onto concrete from a height of 2 m at –30 °C
    Ethernet✔ , TCP/IP, optional over external fieldbus module / ✔ , TCP/IP, Optional, over external connection module
    PROFINET✔ , optional over external fieldbus module
    EtherCAT®✔ , optional over external fieldbus module
    Serial✔ , RS-232 TTL
    PROFIBUS DP✔ , optional over external fieldbus module
    DeviceNet™✔ , Optional, over external connection module
    USB
    PS/2
    Bluetooth
    • 1) Close range.
    • 2) Distance range.
All technical data can be found accompanying the individual product

Downloads

TOP