Contact
Feedback

Fixed mount bar code scanners
CLV63x / CLV630

CLV630-0120
1041969
Preferred type – always available from stock
  • Copy shortlink
    • Features
      VersionLong Range
      Connection typeEthernet
      Reading fieldFront
      Scanner designLine scanner
      Optical focusFixed focus
      Light source
      Light spotLaser, Visible, Red, 655 nm
      Light spotCircular
      Laser class2 (IEC 60825-1:2014, EN 60825-1:2014)
      Aperture angle≤ 50°
      Scanning frequency400 Hz ... 1,200 Hz
      Code resolution0.35 mm ... 1 mm
      Reading distance60 mm ... 735 mm 1)
      • 1) For details see reading field diagram.
    • Mechanics/electronics
      Electrical connection2 x M12 cylindrical connectors (12-pin male connector, 4-pin female connector) on swivel connector
      Supply voltage18 V DC ... 30 V DC
      Power consumption5 W
      HousingAluminum die cast
      Housing colorLight blue (RAL 5012)
      Front screenGlass
      Enclosure ratingIP65 (EN 60529)
      Protection classIII (EN 61140)
      Weight250 g, without connecting cable
      Dimensions (L x W x H)61 mm x 96 mm x 38 mm 1)
      MTBF40,000 h
      • 1) Swivel connector is 15 mm longer.
    • Performance
      Readable code structures1D codes
      Bar code typesAll current code types, Code 39, Code 128, Code 93, Codabar, GS1-128 / EAN 128, UPC / GTIN / EAN, Interleaved 2 of 5, Pharmacode, GS1 DataBar, Telepen, MSI/Plessey
      Print ratio2:1 ... 3:1
      No. of codes per scan

      1 ... 20 (Standard decoder)

      1 ... 6 (SMART decoder)

      No. of codes per reading interval1 ... 50 (auto-discriminating)
      No. of characters per reading interval

      5,000

      500 (for multiplexer function in CAN operation)

      No. of multiple readings1 ... 99
    • Interfaces
      Ethernet✔ , TCP/IP
      FunctionHost, AUX
      Data transmission rate10/100 MBit/s
      PROFINET
      FunctionPROFINET Single Port, PROFINET Dual Port (optional via external connection module CDF600-2)
      Data transmission rate10/100 MBit/s
      EtherNet/IP™
      Data transmission rate10/100 MBit/s
      EtherCAT®
      Type of fieldbus integrationOptional over external fieldbus module CDF600
      Serial✔ , RS-232, RS-422, RS-485
      FunctionHost, AUX
      Data transmission rate2,400 Baud ... 115.2 kBaud, AUX: 57.6 kBaud (RS-232)
      CAN
      FunctionSICK CAN sensor network CSN (master/slave, multiplexer/server)
      Data transmission rate20 kbit/s ... 1 Mbit/s
      CANopen
      Data transmission rate20 kbit/s ... 1 Mbit/s
      PROFIBUS DP
      Type of fieldbus integrationOptional over external fieldbus module CDF600-2
      DeviceNet™
      Type of fieldbus integrationOptional, over external connection module CDM + CMF
      Digital inputs3 (“Sensor 1”, 2 inputs via optional parameter storage CMC600 in CDB620/CDM420)
      Digital outputs2 (Via optional CMC600 parameter memory in CDB620/CDM420)
      Reading pulseDigital inputs, non-powered, serial interface, auto pulse, CAN
      Optical indicators

      6 LEDs (Ready)

      Result

      Laser

      Data

      CAN

      LNK TX

      Bar graph for displaying the reading rate percentage (10 LEDs)

      Acoustic indicatorsBeeper/buzzer (can be switched off, can be allocated as a result indication function)
      Control elements2 buttons (choose and start/stop functions)
      Configuration softwareSOPAS ET
      Memory cardMicroSD memory card (flash card), optional
    • Ambient data
      Electromagnetic compatibility (EMC)EN 61000-6-3 (2001-10) / EN 61000-6-2:2005
      Vibration resistanceEN 60068-2-6 (1995)
      Ambient operating temperature0 °C ... +40 °C
      Storage temperature–20 °C ... +70 °C
      Permissible relative humidity90 %, Non-condensing
      Ambient light immunity2,000 lx, on bar code
      Bar code print contrast (PCS)≥ 60 %
    • Classifications
      ECl@ss 5.027280102
      ECl@ss 5.1.427280102
      ECl@ss 6.027280102
      ECl@ss 6.227280102
      ECl@ss 7.027280102
      ECl@ss 8.027280102
      ECl@ss 8.127280102
      ECl@ss 9.027280102
      ECl@ss 10.027280102
      ECl@ss 11.027280102
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      UNSPSC 16.090143211701

    Technical drawings

    CLV630-0120
    Dimensional drawing CLV63x/64x/65x, JEF3xx, JEF5xx, Ethernet, front
    CLV630-0120
    Reading field diagram
  • View: View Gallery View List Show all
    Hide all
TOP