Fixed mount bar code scanners
CLV61x / CLV610

CLV610-C0000
1057125
Available from stock
Piece
Copy shortlink
    • Features
      VersionMid Range
      Connection typeCable
      Reading fieldFront
      Scanning methodLine scanning
      Sensor typeLine scanner
      Optical focusFixed focus
      Light source
      Light spotLaser, Visible, Red, 655 nm
      Laser class2 (IEC 60825-1:2014, EN 60825-1:2014)
      Aperture angle≤ 50°
      Scanning frequency400 Hz ... 1,000 Hz
      Code resolution0.2 mm ... 1 mm
      Reading distance60 mm ... 365 mm 1)
      • 1) For details see reading field diagram.
    • Mechanics/electronics
      Connection type1 x 15-pin D-Sub HD male connector (0.9 m)
      Supply voltage10 V DC ... 30 V DC
      Power consumption2.8 W
      HousingAluminum die cast
      Housing colorLight blue (RAL 5012)
      Front screenGlass
      Enclosure ratingIP65 (DIN 40 050)
      Protection classIII (VDE 0106/IEC 1010-1)
      Weight265 g, with connecting cable
      Dimensions (L x W x H)61 mm x 66 mm x 38 mm
      MTBF100,000 h
    • Performance
      Readable code structures1D codes
      Bar code typesAll current code types, Code 39, Code 128, Code 93, Codabar, UPC / GTIN / EAN, Interleaved 2 of 5, Pharmacode
      Print ratio2:1 ... 3:1
      No. of codes per scan

      1 ... 10 (Standard decoder)

      1 ... 6 (SMART620)

      No. of codes per reading interval1 ... 50 (auto-discriminating)
      No. of characters per reading interval

      1,500

      500 (for multiplexer function in CAN operation)

      No. of multiple readings1 ... 99
    • Interfaces
      Serial✔ , RS-232
      FunctionHost, AUX
      Data transmission rate2,400 Baud ... 115.2 kBaud, AUX: 57.6 kBaud
      CAN
      FunctionSICK CAN sensor network CSN (master/slave, multiplexer/server)
      Data transmission rate20 kbit/s ... 1 Mbit/s
      Digital inputs4 (“Sensor 1”, “Sensor 2”, 2 inputs via optional parameter storage CMC600 in CDB620/CDM420)
      Digital outputs4 (“Result 1”, “Result 2”, 2 outputs via optional parameter storage CMC600 in CDB620/CDM420)
      Reading pulseDigital inputs, non-powered, serial interface, auto pulse, CAN
      Optical indicators1 RGB LED (multifunctional)
      Acoustic indicatorsBeeper/buzzer (can be switched off, can be allocated as a result indication function)
      Configuration softwareSOPAS ET
    • Ambient data
      Electromagnetic compatibility (EMC)EN 61000-6-4 (2007-01) + A1 (2011) / EN 61000-6-2:2005-08
      Vibration resistanceEN 60068-2-6:2008-02
      Shock resistanceEN 60068-2-27:2009-05
      Ambient operating temperature0 °C ... +40 °C
      Storage temperature–20 °C ... +70 °C
      Permissible relative humidity90 %, Non-condensing
      Ambient light immunity2,000 lx, on bar code
      Bar code print contrast (PCS)≥ 60 %
    • General notes
      Items suppliedSingle scanner
    • Classifications
      ECl@ss 5.027280102
      ECl@ss 5.1.427280102
      ECl@ss 6.027280102
      ECl@ss 6.227280102
      ECl@ss 7.027280102
      ECl@ss 8.027280102
      ECl@ss 8.127280102
      ECl@ss 9.027280102
      ECl@ss 10.027280102
      ECl@ss 11.027280102
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      UNSPSC 16.090143211701

    Technical drawings

    CLV610-C0000
    Dimensional drawing CLV61x Standard, front
    CLV610-C0000
    Reading field diagram
  • View: View Gallery View List Show all
    Hide all