Temperature sensors
TCT / Resistance thermometer

TCT-1PAG10503MZ
6043165
Usually available within 3 weeks
Piece
Copy shortlink
    • Features
      Measuring range–50 °C +150 °C
      Sensor elementPt100
      Output signalPt100, 4-wire
    • Mechanics/electronics
      Process connectionThread G ¼ B
      Insertion length/diameter of probe50 mm / 3 mm
      Wetted partsStainless steel 1.4571
      Pressure resistanceMax. 120 bar
      Housing materialStainless steel 1.4571
      Electrical connectionRound connector M12 x 1, 4-pin, IP67 1)
      Measuring current0.3 mA ... 1 mA
      Electrical safetyProtection class: III, dielectric strength: 500 V
      Protection class III
      RoHS certificate
      WeightCa. 145 g (depending on configuration)
      Initialization time< 10 ms
      • 1) IP enclosure rating as per IEC 60529. The enclosure rating classes specified only apply while the device is connected with male cable connectors of the corresponding enclosure rating.
    • Performance
      Accuracy of sensor elementClass A according to IEC 60751
      Transmitter accuracy≤ ± 1,0 % of span
      Transmitter linearity≤ 0.1 % of span
      Response time

      T50: ≤ 2.8 s 1)

      t90 ≤ 9,1 s 1)

      • 1) Depending on sensor configuration, according to IEC 60751.
    • Ambient data
      Ambient temperature–40 °C ... +125 °C
      Storage and transport temperature–40 °C ... +85 °C
      Shock resistance according to IEC 60751500 g
      Vibration resistance according to IEC 607513 g
    • Classifications
      ECl@ss 5.027200208
      ECl@ss 5.1.427200208
      ECl@ss 6.027200208
      ECl@ss 6.227200208
      ECl@ss 7.027200208
      ECl@ss 8.027200208
      ECl@ss 8.127200208
      ECl@ss 9.027200208
      ECl@ss 10.027200208
      ECl@ss 11.027200208
      ETIM 5.0EC002994
      ETIM 6.0EC002994
      ETIM 7.0EC002994
      ETIM 8.0EC002994
      UNSPSC 16.090141112211

    Technical drawings

    TCT-1PAG10503MZ
    Dimensional drawing: housing, without process connection
    TCT-1PAG10503MZ
    Dimensional drawing: zylindrical threads
    TCT-1PAG10503MZ
    Connection type Round connector M12 x 1, output signal Pt100
  • View: View Gallery View List Show all
    Hide all