Pressure sensors
PAC50

PAC50-BGC
1062960
Available from stock
Piece
Copy shortlink
    • Features
      MediumDry compressed air
      Pressure typeGauge pressure
      Pressure unitbar
      Measuring range–1 bar ... 1 bar
      Overpressure safety5 bar
      Process temperature0 °C ... +60 °C
      Analog signal output and ohmic load RA

      Optional, 4 mA ... 20 mA / 0 V… 10 V. Automatic detection depending on connected load or programmable. Output signals can be inverted: 20 mA ... 4 mA / 10 V ... 0 V

      Load resistance for current output < 600 Ohm

      Load resistance with current output > 3 kOhm

      Zero point adjustmentMax. + 5 % of span
      Output signal2 x PNP/NPN/Push-Pull + 4 mA ... 20 mA / 0 V ... 10 V
      Diagnostics outputSwitching output 2 can be set as diagnostics output
      Display

      LCD with LED backlight (green/red), can be rotated electronically by 180°

      Pressure display: 4 digits, 16 segments

      Pressure unit in display can be switched: bar, MPa, kPa, psi and inHg

      Update: 1,000, 500, 200, 100 ms (adjustable)

      Initialization time300 ms
    • Mechanics/electronics
      Process connection2 x G ¼ 1)
      Housing materialHousing: polycarbonate, Buttons: TPE, DIN rail mounting: POM, seals: NBR
      Connection typeRound connector M12 x 1, 5-pin
      Supply voltage17 V DC ... 30 V DC
      Power consumptionMax. 40 mA at L+ = 24 VDC
      Electrical safety

      Protection class: III

      Overvoltage protection: 32 V DC

      Short-circuit protection: QA, Q1, Q2 towards M and L+

      Reverse polarity protection: L+ to M

      CE-conformityEMC directive: 2004/108/EC, EN 61326-2-3
      Weight sensorApprox. 40 g
      Enclosure ratingIP65 / IP67 (according to IEC 60529) 2)
      Protection class III
      RoHS certificate
      CRUus certificate
      • 1) Bottom side: thread G ¼ female, back side: thread G ¼ female, both according to DIN ISO 1630.
      • 2) When plugged in with a suitable mating connector.
    • Performance
      Non-linearity≤ ± 0.5 %, of span (Best Fit Straight Line, BFSL) according to IEC 61298-2
      Accuracy≤ ± 1.5 % of the span
      Setting accuracy of switching outputs≤ ± 0.2 % of span
      Non-repeatability≤ ± 0.2 % of the span
      Rated temperature range+10 °C ... +60 °C
    • Ambient data
      Ambient temperature0 °C ... +60 °C
      Storage temperature–20 °C ... +80 °C
      Relative humidity≤ 90 %
      Shock loadMax. 30 g, xyz according to IEC 60068-2-27 (11 ms, mechanical shock)
      Vibration loadMax. 5 g (10 ... 150 Hz), xyz, to DIN EN 60068-2-6
    • Classifications
      ECl@ss 5.027200620
      ECl@ss 5.1.427200620
      ECl@ss 6.027200620
      ECl@ss 6.227200620
      ECl@ss 7.027200620
      ECl@ss 8.027200620
      ECl@ss 8.127200620
      ECl@ss 9.027200620
      ECl@ss 10.027200620
      ECl@ss 11.027200620
      ETIM 5.0EC000243
      ETIM 6.0EC000243
      ETIM 7.0EC000243
      ETIM 8.0EC000243
      UNSPSC 16.090141112409

    Technical drawings

    PAC50-BGC
    Dimensional drawing Bottom side: thread G ¼ female, back side: thread G ¼ female
    PAC50-BGC
    Connection type Round connector M12 x 1, 5-pin
    PAC50-BGC
    Instruction for installation
    PAC50-BGC
    Opening in the switch panel
    PAC50-BGC
    Instruction for installation
    PAC50-BGC
    Instruction for installation Mounting bracket
    PAC50-BGC
    Instruction for installation
  • View: View Gallery View List Show all
    Hide all