Contact
Feedback

Flow sensors
Bulkscan®

LMS111-10190
1093274
Preferred type – always available from stock
  • Copy shortlink
    • Features
      Light sourceInfrared (905 nm)
      Laser class1, eye-safe (IEC 60825-1:2014)
      Aperture angle190°
      Scanning frequency

      25 Hz

      50 Hz

      BandwidthNo limit
      HeatingYes
      Working range0.5 m ... 10 m
      Amount of evaluated echoes2
    • Mechanics/electronics
      Electrical connectionM12 round connector
      Supply voltage scanner/heater10.8 V ... 30 V
      Prohibited residual ripple± 5 %
      Switch-on peak current2 A
      Operating current scanner≤ 0.4 A
      Power consumption8 W, + 35 W heating (typical)
      Housing colorGray (RAL 7032)
      Enclosure ratingIP67 (according to IEC 60529)
      Protection classIII
      Weight1.1 kg, without cable
      Dimensions161 mm x 102 mm x 105 mm
      Distance of the sensor to the bulk solid≥ 0.5 m
      Switch-on time≤ 60 s
    • Performance
      Response time20 ms, 40 ms
      Average filter0 s ... 3,600 s
      Accuracy± 6 %, under reference conditions and with “high” contour smoothing
      Max. conveyor speed≤ 20 m/s
    • Interfaces
      Serial host interface
      ProtocolRS-232/RS-422
      Data transmission rate≤ 115.2 kBaud
      Ethernet
      Auxiliary interface
      Switching inputs2 (+ Encoder)
      Switching outputs3
      Analog signalsAvailable with separate accessory BAM100
      Communication interface

      Serial host interface, 1, RS-232/RS-422, 115.2 kBaud

      Ethernet, 1, TCP/IP, 100 Mbit/s

      Auxiliary interface, 1, RS-232, 115.2 kBaud

      Optical indicators5 LEDs (Additional 7-segment display)
    • Ambient data
      Electromagnetic compatibility (EMC)IEC 61000-6-2:2016-08 / IEC 61000-6-3:2006-07 / EN 61000-6-2:2005 / EN 61000-6-3 / A1 2011
      Ambient operating temperature–30 °C ... +50 °C
      Storage temperature–40 °C ... +70 °C
      Ambient light immunity40,000 lx
    • Classifications
      ECl@ss 5.027371815
      ECl@ss 5.1.427371815
      ECl@ss 6.027371815
      ECl@ss 6.227371815
      ECl@ss 7.027371815
      ECl@ss 8.027371815
      ECl@ss 8.127371815
      ECl@ss 9.027371815
      ETIM 5.0EC002580
      ETIM 6.0EC002580
      UNSPSC 16.090141112501

    Technical drawings

    LMS111-10190
    Dimensional drawing Bulkscan® LMS111
    LMS111-10190
    Instruction for installation Bulkscan® LMS511 / Bulkscan® LMS111
    LMS111-10190
    Instruction for installation Mounting kit 2
    LMS111-10190
    Instruction for installation Mounting kit 1b
    LMS111-10190
    Instruction for installation Mounting kit 1a
  • View: View Gallery View List Show all
    Hide all
TOP