Accessories
Plug connectors and cables

DOL-0612G30M075KM0
2022550
Usually available within 3 weeks
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyConnecting cables
      Connection type head AFemale connector, M26, 12-pin, straight
      Connection type head BFlying leads
      Connection typeFlying leads
      Connector materialPET
      Connector colorGray, silver
      Cable30 m, 12-wire, PVC
      Jacket materialPVC
      Jacket colorBlack
      Cable diameter10 mm
      Conductor cross-section0.75 mm²
      ShieldingUnshielded
      Reference voltage≤ 60 V AC/DC
      Current loading5 A
      Signal typeSensor/actuator cable
      AuthorizationsUL – Approbation Style 2464
      Enclosure ratingIP65 (EN 60529)
      Ambient operating temperature
      Flexible use–5 °C ... +80 °C
      Stationary position–30 °C ... +80 °C
      Head–40 °C ... +90 °C
    • Classifications
      ECl@ss 5.019030312
      ECl@ss 5.1.419030312
      ECl@ss 6.027060304
      ECl@ss 6.227060304
      ECl@ss 7.027060304
      ECl@ss 8.027060304
      ECl@ss 8.127060304
      ECl@ss 9.027060304
      ECl@ss 10.027060304
      ECl@ss 11.027060304
      ETIM 5.0EC000830
      ETIM 6.0EC000830
      ETIM 7.0EC003249
      ETIM 8.0EC003249
      UNSPSC 16.090126121604

    Technical drawings

    DOL-0612G30M075KM0
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all