Ultrasonic sensors
UC12

UC12-11235
6029833
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 10 V ... 30 V 1)
      Power consumption≤ 1.2 W 2)
      Initialization time< 300 ms
      DesignRectangular
      Housing material

      Metal (zinc diecast)

      Ultrasonic transducer: polyurethane foam, glass epoxy resin

      Connection typeMale connector, M12, 4-pin
      IndicationDual LED
      Weight75 g
      Sending axisStraight
      Dimensions (W x H x D)15 mm x 48.8 mm x 43.5 mm
      Enclosure ratingIP65 / IP67
      Protection classIII
      • 1) Limit values, reverse-polarity protected, operation in short-circuit protected network: max. 8 A.
      • 2) Without load.
    • Performance
      Operating range, limiting range20 mm ... 150 mm, 250 mm
      TargetNatural objects
      Resolution≥ 0.1 mm
      Repeatability± 0.15 % 1)
      Accuracy± 1 % 2)
      Temperature compensation
      Response time30 ms
      Switching frequency25 Hz
      Output time8 ms
      Ultrasonic frequency (typical)380 kHz
      Detection area (typical)See diagrams
      Additional functionSet switching mode: Distance to object (DtO) / Window (Wnd) / Object between sensor and background (ObSB), teach-in of digital output, teach-in button(s) (can be deactivated), reset to factory default
      • 1) In relation to the current measured value, minimum value ≥ resolution.
      • 2) Referring to current measurement value.
    • Interfaces
      Digital output
      Number2 1)
      TypeNPN
      FunctionComplementary digital outputs (Q, Ǭ)
      Maximum output current IA≤ 500 mA
      Hysteresis2 mm
      • 1) NPN: HIGH = ≤ 2 V / LOW = UV.
    • Ambient data
      Ambient temperature, operation–25 °C ... +70 °C
      Ambient temperature, storage–40 °C ... +85 °C
    • Classifications
      ECl@ss 5.027270804
      ECl@ss 5.1.427270804
      ECl@ss 6.027270804
      ECl@ss 6.227270804
      ECl@ss 7.027270804
      ECl@ss 8.027270804
      ECl@ss 8.127270804
      ECl@ss 9.027270804
      ECl@ss 10.027270804
      ECl@ss 11.027270804
      ECl@ss 12.027272806
      ETIM 5.0EC001846
      ETIM 6.0EC001846
      ETIM 7.0EC001846
      ETIM 8.0EC001846
      UNSPSC 16.090141111960

    Technical drawings

    UC12-11235
    Dimensional drawing
    UC12-11235
    Connection diagram
    UC12-11235
    Detection area UC12-11
  • View: View Gallery View List Show all
    Hide all