Contact
Feedback

3D LiDAR sensors
LD-MRS / LD-MRS 8-Layer / Outdoor

LD-MRS800001S01
1069408
Ready for dispatch within a week
  • Copy shortlink
    • Features
      ApplicationOutdoor
      Laser class1 (IEC 60825-1:2014, EN 60825-1:2014)
      Aperture angle
      Horizontal85° (working range with 8 measurement layers, 25° working range expansion with 4 measurement layers (total 110°))
      Vertical4.2° ... 6.4° (± 0.2°)
      Scanning frequency12.5 Hz ... 50 Hz, object tracking at 12.5 Hz
      Angular resolution

      0.125°

      0.25°

      0.5°

      Working range0.5 m ... 300 m
      Scanning range
      At 10% remission50 m
      At 90% remission150 m
      Amount of evaluated echoes3
    • Mechanics/electronics
      Electrical connectionCircular plug-in connector
      Supply voltage9 V ... 27 V
      Power consumption8 W
      HousingAl
      Housing colorGray (RAL 7032), black (RAL 9005)
      Enclosure ratingIP69K
      Protection classIII
      Weight1 kg
      Dimensions (L x W x H)94 mm x 165 mm x 88 mm
    • Performance
      Detectable object shapeAlmost any
      Systematic error± 300 mm 1)
      Statistical error100 mm 1)
      Integrated applicationObject tracking
      • 1) Typical value; actual value depends on environmental conditions.
    • Interfaces
      Ethernet✔ , TCP/IP
      FunctionRaw data interface/parameterization
      Data transmission rate100 Mbit/s
      Serial✔ , RS-232
      FunctionAuxiliary interface
      Data transmission rate57,600 Baud
      CAN
      FunctionOutput: Objects, Input: Vehicle ego motion data
    • Ambient data
      Ambient operating temperature–40 °C ... +70 °C
    • General notes
      Note on useThe sensor does not constitute a safety component as defined by relevant legislation on machine safety.
    • Classifications
      ECl@ss 5.027270990
      ECl@ss 5.1.427270990
      ECl@ss 6.027270913
      ECl@ss 6.227270913
      ECl@ss 7.027270913
      ECl@ss 8.027270913
      ECl@ss 8.127270913
      ECl@ss 9.027270913
      ECl@ss 10.027270913
      ECl@ss 11.027270913
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      UNSPSC 16.090146171620

    Technical drawings

    LD-MRS800001S01
    Dimensional drawing
    LD-MRS800001S01
    working range diagram 50 m
  • View: View Gallery View List Show all
    Hide all
TOP