Contact
Feedback

2D laser scanners
LMS2xx / LMS291 / Outdoor

LMS291-S05
1018028
Availability on request
Attention: Product is phased out and cannot be ordered. Successor information can be found here.
Copy shortlink
    • Features
      VersionMid Range
      Field of applicationOutdoor
      Light sourceInfrared (905 nm)
      MTBF50,000 h
      Laser class1, eye-safe (EN/IEC 60825-1, 21CFR 1040.10)
      Aperture angle180°
      Scanning frequency75 Hz
      Angular resolution

      0.25°

      0.5°

      HeatingOptional via external heating plate
      Operating range0 m ... 80 m
      Max. range with 10 % reflectivity30 m
      Fog correctionYes
    • Performance
      Response time≥ 13 ms
      Detectable object shapeAlmost any
      Systematic error± 35 mm 1)
      Statistical error± 10 mm 1)
      Integrated applicationField evaluation
      Number of field sets2 field triples (6 fields)
      Simultaneous evaluation cases1 (3 fields)
      • 1) Typical value, actual value depends on environmental conditions.
    • Interfaces
      Serial (RS-232, RS-422)
      Switching inputs1
      Switching outputs3
      Optical indicators3 LEDs
    • Mechanics/electronics
      Electrical connection2 x System plug with 9-pin D-SUB female connector (solder connection)
      Operating voltage≥ 24 V DC, ± 15 %
      Power consumption30 W
      HousingAluminum die cast
      Housing colorGray (RAL 7032)
      Enclosure ratingIP 65
      Protection classII (VDE 0106/IEC 1010-1) 1)
      Weight4.5 kg
      Dimensions (L x W x H)156 mm x 155 mm x 210 mm
      • 1) Insulated.
    • Ambient data
      Object remission1.8 % ... 10,000 %
      Electromagnetic compatibility (EMC)EN 61000-6-2 / EN 61000-6-3 / A11 (2004-07)
      Vibration resistanceIEC 68
      Shock resistanceIEC 68
      Ambient operating temperature0 °C ... +50 °C
      Storage temperature–30 °C ... +70 °C, with heating plate –12 ... +50 °C
    • General notes
      Life cycle phaseDiscontinued
      Note on useNot suitable for personnel protection
    • Classifications
      ECl@ss 5.027270990
      ECl@ss 5.1.427270990
      ECl@ss 6.027270913
      ECl@ss 6.227270913
      ECl@ss 7.027270913
      ECl@ss 8.027270913
      ECl@ss 8.127270913
      ECl@ss 9.027270913
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      UNSPSC 16.090146171620

    Technical drawings

    LMS291-S05
    Operating range diagram
  • View: View Gallery View List Show all
    Hide all
TOP