Position sensors
MPS-C

MPS-100CLTU0
1079363
Piece
Copy shortlink
    • Features
      Cylinder typeC-slot
      Cylinder types with adapter

      Round body cylinder

      Profile cylinders and tie-rod cylinders

      SMC rail CDQ2

      SMC rail ECDQ2

      Measuring range100 mm 1)
      Housing length115 mm
      Switching outputPush-pull: PNP/NPN
      Output functionAnalog, IO-Link, Switching output
      Electrical wiringDC 4-wire
      Analog output (voltage)0 V ... 10 V
      Analog output (current)4 mA ... 20 mA
      Enclosure ratingIP67 2)
      Adjustment
      Teach-in control panelTeaching in analog outputs
      Selecting the current/voltage output
      Inverting the analog output
      Teaching in digital switching outputs
      IO-LinkTeaching in 4 switching points
      Pin 2 configuration (0 V–10 V, 4 mA–20 mA)
      Measuring range (mm) teach-in (analog output)
      Disabling teach-in pushbutton
      Teach-in modes per output via IO-Link (cylinder switch mode, two point mode, window mode, and single point mode)
      • 1) ± 1 mm.
      • 2) According to EN 60529.
    • Mechanics/electronics
      Supply voltage12 V DC ... 30 V DC
      Power consumption42 mA, without load
      Voltage drop≤ 2 V
      Continuous current Ia≤ 100 mA 1)
      Max. load resistance≤ 500 Ω Power Output, at 24 V
      Min. load resistance≥ 2 kΩ 2)
      Protection classIII
      Time delay before availability0.15 s
      Required magnetic field sensitivity, typ.3 mT ... 12 mT
      Resolution, typ.≥ 50 µm
      Linearity error, typ.0.3 mm 3)
      Repeat accuracy, typ.0.1 mm 4)
      Sampling rate, typ.1 ms
      Reverse polarity protectionYes
      Short-circuit protectionYes
      Status indicator LEDYes
      Digital switching outputYes
      Teach-inYes
      Ambient operating temperature–20 °C ... +70 °C
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      EMCAccording to EN 60947-5-7 5)
      Connection typeCable, 4-wire, 2 m
      Connection type Detail
      Deep-freeze propertyDo not bend below 0 °C
      Conductor cross section0.08 mm²
      Cable diameterØ 2.6 mm
      Bending radiusWith fixed installation > 5 x cable diameter
      For flexible use > 10 x cable diameter
      Cable outletAxial
      Material
      HousingPlastic
      CablePUR
      UL File No.NRKH.E181493 & NRKH7.E181493
      • 1) ≤ 100 mA (PUSH); ≥ –100 mA (PULL).
      • 2) Voltage output.
      • 3) At 25 ° C, linearity error (maximum deviation) depending on response curve and minimal deviation function.
      • 4) At 25 ° C, repeatability magnet movement in one direction.
      • 5) The analog measured value can deviate under transient conditions.
    • Safety-related parameters
      MTTFD119 years
      DCavg0 %
      TM (mission time)20 years
    • Communication interface
      Communication interfaceIO-Link V1.1
      Communication Interface detailCOM3
      Cycle time1 ms
      Process data length16 Bit
      Process data structure

      Bit 0 = switching signal QL1

      Bit 1 = switching signal QL2

      Bit 2 = switching signal QL3

      Bit 3 = switching signal QL4

      Bit 4 ... 15 = position (in 50 μm)

    • Classifications
      eCl@ss 5.027270104
      eCl@ss 5.1.427270104
      eCl@ss 6.027270104
      eCl@ss 6.227270104
      eCl@ss 7.027270104
      eCl@ss 8.027270104
      eCl@ss 8.127270104
      eCl@ss 9.027270104
      eCl@ss 10.027270104
      eCl@ss 11.027270104
      eCl@ss 12.027274301
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      ETIM 7.0EC002544
      ETIM 8.0EC002544
      UNSPSC 16.090139122230

    Technical drawings

    MPS-100CLTU0
    Installation note
    MPS-100CLTU0
    Connection diagram Cd-358
    MPS-100CLTU0
    Dimensional drawing Cable
  • View: View Gallery View List Show all
    Hide all