Contact
Feedback

Contrast sensors
KT5

KTL5G-2P51
1016950
Availability on request
Attention: The product has been discontinued and is no longer available to order.
Piece
Copy shortlink
    • Features
      Dimensions (W x H x D)30.4 mm x 53 mm x 80 mm
      Sensing distanceDependent on the fiber-optic cable
      Housing design (light emission)Rectangular
      Light sourceLED, green 1)
      Wave length520 nm
      AdjustmentPotentiometer
      Output functionLight/dark switching
      • 1) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple≤ 5 Vpp 2)
      Current consumption< 80 mA 3)
      Switching frequency10 kHz 4)
      Response time50 µs 5)
      Switching outputPNP
      Switching output (voltage)PNP: HIGH = VS– ≤ 2 V / LOW approx. 0 V
      Switching modeLight/dark switching
      Analog output0.3 mA ... 10 mA
      Output current Imax.100 mA
      Connection typeMale connector M12, 4-pin
      Protection classII 6)
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Enclosure ratingIP67
      Weight400 g
      Housing materialMetal, zinc diecast
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) With light/dark ratio 1:1.
      • 5) Signal transit time with resistive load.
      • 6) Reference voltage DC 50 V.
    • Ambient data
      Ambient operating temperature–10 °C ... +55 °C
      Ambient storage temperature–25 °C ... +75 °C
      Shock loadAccording to IEC 60068
      UL File No.NRKH.E181493 & NRKH7.E181493
    • Classifications
      ECl@ss 5.027270906
      ECl@ss 5.1.427270906
      ECl@ss 6.027270906
      ECl@ss 6.227270906
      ECl@ss 7.027270906
      ECl@ss 8.027270906
      ECl@ss 8.127270906
      ECl@ss 9.027270906
      ECl@ss 10.027270906
      ECl@ss 11.027270906
      ETIM 5.0EC001820
      ETIM 6.0EC001820
      ETIM 7.0EC001820
      UNSPSC 16.090139121528

    Technical drawings

    KTL5G-2P51
    Dimensional drawing KTL5-2 Fiber Optic
    KTL5G-2P51
    Adjustments KTL5-2 Fiber Optic, KTL5G-xxx1
    KTL5G-2P51
    Connection diagram Cd-327
    KTL5G-2P51
    Concept of operation Potentiometer
    KTL5G-2P51
    Sensing distance
  • View: View Gallery View List Show all
    Hide all
TOP