Contrast sensors
KT5

KT5W-2P1123
1017810
Attention: Product is phased out and cannot be ordered. Successor information can be found here.
Copy shortlink
    • Features
      Dimensions (W x H x D)30.4 mm x 53 mm x 80 mm
      Sensing distance10 mm 1)
      Housing design (light emission)Rectangular
      Light sourceLED, RGB 2)
      Wave length470 nm, 525 nm, 640 nm
      Light emissionLong and short side of housing, exchangeable
      Light spot size1.2 mm x 4.2 mm
      Light spot directionVertical 3)
      AdjustmentTeach-in button
      Teach-in modeTeach-in dynamic
      • 1) From front edge of lens.
      • 2) Average service life: 100,000 h at TU = +25 °C.
      • 3) In relation to long side of housing.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple≤ 5 Vpp 2)
      Current consumption< 80 mA 3)
      Switching frequency10 kHz 4)
      Response time50 µs 5)
      Switching outputPNP
      Switching output (voltage)PNP: HIGH = UV ≤ 2 V / LOW approx. 0 V
      Output current Imax.100 mA 6)
      Input, teach-in (ET)

      PNP

      Teach: U = 10 V ... < UV

      Run: U < 2 V

      Input, light/dark (L/D)

      PNP

      Light: U = 0 V

      Dark: U > 10 V ... < UV

      Retention time (ET)25 ms, non-volatile memory
      Time delay20 ms
      Connection typeMale connector M12, 5-pin
      Protection classII 7)
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Enclosure ratingIP67
      Weight400 g
      Housing materialMetal, zinc diecast
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) With light/dark ratio 1:1.
      • 5) Signal transit time with resistive load.
      • 6) Short-circuit-proof.
      • 7) Reference voltage DC 50 V.
    • Ambient data
      Ambient operating temperature–10 °C ... +55 °C
      Ambient temperature, storage–25 °C ... +75 °C
      Shock loadAccording to IEC 60068
    • Classifications
      ECl@ss 5.027270906
      ECl@ss 5.1.427270906
      ECl@ss 6.027270906
      ECl@ss 6.227270906
      ECl@ss 7.027270906
      ECl@ss 8.027270906
      ECl@ss 8.127270906
      ECl@ss 9.027270906
      ECl@ss 10.027270906
      ECl@ss 11.027270906
      ETIM 5.0EC001820
      ETIM 6.0EC001820
      ETIM 7.0EC001820
      ETIM 8.0EC001820
      UNSPSC 16.090139121528

    Technical drawings

    KT5W-2P1123
    Dimensional drawing KT5-2 Teach-in, KT5-2 Display
    KT5W-2P1123
    Adjustments KT5-2 Teach-in, KT5W-xxx3
    KT5W-2P1123
    Connection diagram Cd-324
    KT5W-2P1123
    Concept of operation KT5-2 Teach-in, teach-in dynamic
    KT5W-2P1123
    Sensing distance
  • View: View Gallery View List Show all
    Hide all