Contrast sensors
KT5
KT5G-2P1221
1016001
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Service and Support
-
Customs data
-
Features
Dimensions (W x H x D) | 30.4 mm x 53 mm x 80 mm |
Sensing distance | 20 mm 1) |
Housing design (light emission) | Rectangular |
Light source | LED, green 2) |
Wave length | 520 nm |
Light emission | Long and short side of housing, exchangeable |
Light spot size | 1.5 mm x 5.5 mm |
Light spot direction | Vertical 3) |
Adjustment | Potentiometer |
Output function | Light/dark switching |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | ≤ 5 Vpp 2) |
Current consumption | < 80 mA 3) |
Switching frequency | 10 kHz 4) |
Response time | 50 µs 5) |
Switching output | PNP |
Switching output (voltage) | PNP: HIGH = UV ≤ 2 V / LOW approx. 0 V |
Switching mode | Light/dark switching |
Output current Imax. | 100 mA 6) |
Time delay | 20 ms |
Connection type | Male connector M12, 4-pin |
Protection class | II 7) |
Circuit protection | UV connections, reverse polarity protected Output Q short-circuit protected Interference pulse suppression |
Enclosure rating | IP67 |
Weight | 400 g |
Housing material | Metal, zinc diecast |
Ambient data
Ambient operating temperature | –10 °C ... +55 °C |
Ambient temperature, storage | –25 °C ... +75 °C |
Shock load | According to IEC 60068 |
UL File No. | NRKH.E181493 & NRKH7.E181493 |
Classifications
ECl@ss 5.0 | 27270906 |
ECl@ss 5.1.4 | 27270906 |
ECl@ss 6.0 | 27270906 |
ECl@ss 6.2 | 27270906 |
ECl@ss 7.0 | 27270906 |
ECl@ss 8.0 | 27270906 |
ECl@ss 8.1 | 27270906 |
ECl@ss 9.0 | 27270906 |
ECl@ss 10.0 | 27270906 |
ECl@ss 11.0 | 27270906 |
ETIM 5.0 | EC001820 |
ETIM 6.0 | EC001820 |
ETIM 7.0 | EC001820 |
ETIM 8.0 | EC001820 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Dimensional drawing KT5-2 Potentiometer
Adjustments KT5-2 Potentiometer
Connection diagram Cd-327
Concept of operation KT5-2 Potentiometer
Sensing distance
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.