Contact
Feedback

Capacitive proximity sensors
CM PTFE

CM18-08BPP-TW0
6026195
Available from stock
Piece
Copy shortlink
    • Features
      HousingCylindrical thread design
      Thread sizeM18 x 1
      DiameterØ 18 mm
      Sensing range Sn3 mm ... 8 mm
      Safe sensing range Sa5.76 mm
      Installation typeFlush
      Switching frequency30 Hz
      Connection typeCable, 4-wire, 2 m 1)
      Switching outputPNP
      Output functionComplementary
      Electrical wiringDC 4-wire
      AdjustmentPotentiometer, 270° (Sensitivity)
      Enclosure ratingIP67 2)
      • 1) Do not bend below 0 °C.
      • 2) According to EN 60529.
    • Mechanics/electronics
      Supply voltage10 V DC ... 36 V DC
      Ripple≤ 10 % 1)
      Voltage drop≤ 2.5 V DC 2)
      Current consumption10 mA 3)
      Time delay before availability≤ 100 ms
      Hysteresis4 % ... 20 %
      Reproducibility≤ 5 % 4) 5)
      Temperature drift (of Sr)± 10 %
      EMCAccording to EN 60947-5-2 6)
      Continuous current Ia≤ 200 mA
      Cable materialPVC
      Conductor size0.34 mm²
      Short-circuit protection
      Reverse polarity protection
      Power-up pulse protection
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      Ambient operating temperature–25 °C ... +60 °C
      Housing materialPTFE coating, PTFE
      Housing length71.5 mm
      Thread length46.5 mm
      Tightening torque, max.≤ 2.6 Nm
      Items supplied

      Mounting nut, PTFE plastic (2x)

      Screwdriver for potentiometer adjustment (1 x)

      • 1) Of Ub.
      • 2) At Ia max.
      • 3) Without load.
      • 4) Of Sr.
      • 5) Ub and Ta constant.
      • 6) In EMC critical applications, conducted interference levels may lie within the frequency range of the oscillator. This can cause changes to the output signal. (See operating instructions.).
    • Reduction factors
      NoteThe values are reference values which may vary
      Metal1
      Water1
      PVCApprox. 0.4
      OilApprox. 0.25
      Glass0.6
      Ceramics0.5
      Alcohol0.7
      Wood0.2 ... 0.7
    • Installation note
      RemarkAssociated graphic see "Installation"
      B18 mm
      C18 mm
      D24 mm
    • Classifications
      ECl@ss 5.027270102
      ECl@ss 5.1.427270102
      ECl@ss 6.027270102
      ECl@ss 6.227270102
      ECl@ss 7.027270102
      ECl@ss 8.027270102
      ECl@ss 8.127270102
      ECl@ss 9.027270102
      ECl@ss 10.027270102
      ECl@ss 11.027270102
      ETIM 5.0EC002715
      ETIM 6.0EC002715
      ETIM 7.0EC002715
      UNSPSC 16.090139122230

    Technical drawings

    CM18-08BPP-TW0
    Installation note Flush installation
    CM18-08BPP-TW0
    Connection diagram Cd-005
    CM18-08BPP-TW0
    Dimensional drawing CM18 PTFE, flush, cable
  • View: View Gallery View List Show all
    Hide all
TOP