Accessories
Mounting systems
BEF-KHZT01MPA
2065575
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Brackets for cylinder sensors |
Accessory family | For T-slot cylinders |
Material | Stainless steel V2A (bracket/mounting screw), Brass (fixing screw/sliding nut) |
Description | For T-slot cylinders |
Usable for | MPA-107 mm ... 251 mm (sensor measuring range), 2 (recommended number of brackets) MPA-287 mm ... 431 mm (measuring range sensor), 3 (recommended number mounting brakets) MPA-467 mm ... 647 mm (measuring range sensor), 4 (recommended number mounting brakets) MPA-683 mm ... 791 mm (measuring range sensor), 5 (recommended number mounting brakets) MPA-827 mm ... 1007 mm (measuring range sensor), 6 (recommended number mounting brakets) |
Classifications
ECl@ss 5.0 | 27279202 |
ECl@ss 5.1.4 | 27279202 |
ECl@ss 6.0 | 27279202 |
ECl@ss 6.2 | 27279202 |
ECl@ss 7.0 | 27279202 |
ECl@ss 8.0 | 27279202 |
ECl@ss 8.1 | 27279202 |
ECl@ss 9.0 | 27273701 |
ECl@ss 10.0 | 27273701 |
ECl@ss 11.0 | 27273701 |
ECl@ss 12.0 | 27273701 |
ETIM 5.0 | EC002024 |
ETIM 6.0 | EC002024 |
ETIM 7.0 | EC002024 |
ETIM 8.0 | EC002024 |
UNSPSC 16.0901 | 32131023 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.