Contact
Feedback

Switching automation light grids
PLG

Simply clever order picking verification

Your Benefits

  • The integrated job LED reduces the order picker’s search time
  • Low mounting costs thanks to the clever mounting concept
  • High availability thanks to an integrated polarizing filter
  • Robust aluminum housing ensures that sensor damage is kept to a minimum and helps save on repair costs
  • Reflective tape on the sensor cuts out additional mounting and cabling costs

Overview

Simply clever order picking verification

Using sensors for order picking has become standard in the automotive and logistics industries. Using the PLG automation light grid for order picking offers significant advantages over conventional, manual order picking technology. The PLG is mounted at each storage bay and has an integrated job LED to display pick position. The PLG’s single-sided reflector strip saves space in the bin and reduces damage and installation costs.

At a glance
  • 360° visible job LED
  • Scanning range up to 2 m
  • Flexible monitoring heights from 120 mm to 420 mm
  • Immune to reflected and ambient light
  • Switchable job LED: permanently lit or flashing
  • Optically confirms correct access

Technical overview

 
  • Technical data overview

    Technical data overview

    Beam separation30 mm / 60 mm
    Operating range1.3 m / 0.35 m
    Detection height60 mm ... 810 mm
    Switching outputPNP
    Connection typeCable with M12 male connector, 4-pin, 280 mm
All technical data can be found accompanying the individual product

Downloads

TOP