Contact
Feedback

Switching automation light grids
ELG

ELG3-0210P513
1025438
Usually available within 3 weeks
Piece
Copy shortlink
    • Features
      Sensor principleSender/receiver
      Minimum detectable object (MDO)20 mm 1)
      Beam separation30 mm
      Number of beams8
      Detection height210 mm
      Evaluation beamsCross beam
      • 1) Cross beam.
    • Mechanics/electronics
      Wave length880 nm
      Supply voltage VsDC 15 V ... 30 V 1)
      Power consumption sender< 100 mA 2)
      Power consumption receiver< 100 mA 2)
      Ripple< 5 Vpp
      Output current Imax.≤ 100 mA
      Output load capacitive100 nF
      Output load inductive1 H
      Initialization time1 s
      Switching output2 x PNP 3)
      Output modeQ dark switching 4)
      Dimensions (W x H x D)34 mm x 286 mm x 29 mm
      Connection typeMale connector M12, 4-pin
      Housing materialAluminum
      IndicationLED
      SynchronizationOptical
      Enclosure ratingIP65
      5)
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Protection classIII
      Weight1,000 g
      Pulse frequency250 kHz
      Front screenPMMA
      • 1) Typical value.
      • 2) , Typical value.
      • 3) Q / Ǭ.
      • 4) Q = active, if at least one beam is interrupted, /Q = active, if all of the beams are free.
      • 5) Operating in outdoor condition only with a external protection housing.
    • Performance
      Maximum range3 m
      Minimum range≥ 500 mm
      Operating range2 m
      Response time84 ms 1)
      • 1) With resistive load.
    • Ambient data
      EMCEN 60947-5-2
      Ambient operating temperature–25 °C +55 °C
      Ambient storage temperature–40 °C +70 °C
      Ambient light immunityIndirect: ≤ 150,000 lx 1)
      Vibration resistance5 g, 10 Hz ... 55 Hz (IEC 68-2-6)
      Shock load10 g / DIN EN 60068-2-29 / 16 ms
      • 1) Sunlight.
    • Classifications
      ECl@ss 5.027270910
      ECl@ss 5.1.427270910
      ECl@ss 6.027270910
      ECl@ss 6.227270910
      ECl@ss 7.027270910
      ECl@ss 8.027270910
      ECl@ss 8.127270910
      ECl@ss 9.027270910
      ECl@ss 10.027270910
      ECl@ss 11.027270910
      ETIM 5.0EC002549
      ETIM 6.0EC002549
      ETIM 7.0EC002549
      UNSPSC 16.090139121528

    Technical drawings

    ELG3-0210P513
    Dimensional drawing ELG3/ELG6
    ELG3-0210P513
    LED display receiver
    ELG3-0210P513
    Connection type and diagram
    ELG3-0210P513
    Specific features
  • View: View Gallery View List Show all
    Hide all
TOP