Measuring automation light grids
MLG-2 WebChecker

MLG05W-0343N12501
1116777
Piece
Copy shortlink
    • Features
      Device versionWeb guiding
      Sensor principleSender/receiver
      Minimum object length4 mm 1)
      Beam separation5 mm
      Resolution0.1 mm
      Cycle time32 µs per beam
      Repeatability6 µm 2)
      Accuracy± 0.3 mm 3)
      Number of beams180
      Total measuring field width1,495 mm
      Measuring field width detailed
      Measuring field width (connection side)445 mm
      Blind zone (medium range)605 mm
      Measuring field width (head side)445 mm
      Software features (default)
      Q1Alarm, general
      ApplicationStandard mode
      Included with delivery

      1 × sender

      1 × receiver

      1 x Fieldbus module

      4/6 x QuickFix brackets (6 x QuickFix brackets for monitoring heights above 2 m)

      1 × Quick Start Guide

      • 1) See graphic: product definition.
      • 2) 1 sigma, 0% object transmission (sensor internal value).
      • 3) For opaque objects and exact alignment of sender/receiver.
    • Mechanics/electronics
      Light sourceLED, Infrared light
      Wave length850 nm
      Supply voltage VsDC 19.2 V ... 28.8 V 1)
      Power consumption sender64 mA 2)
      Power consumption receiver156 mA 2)
      Fieldbus module current consumption115 mA
      Ripple< 5 Vpp
      Output current Imax.100 mA
      Output load, capacitive100 nF
      Output load, Inductive1 H
      Initialization time< 1 s
      Switching outputPush-pull: PNP/NPN
      Dimensions (W x H x D)34 mm x 1,579.4 mm x 30.6 mm
      Connection type

      Male connector M12, 5-pin, 0.22 m

      Connector M12, 12-pin, 0.27 m

      Housing materialAluminum
      IndicationLED
      Enclosure ratingIP65, IP67
      3)
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Protection classIII
      Weight3.259 kg
      Front screenPMMA
      OptionNone
      UL File No.NRKH.E181493
      • 1) Without load.
      • 2) , Without load with 24 V.
      • 3) Operating in outdoor condition only with a external protection housing.
    • Performance
      Maximum range3.5 m 1)
      Minimum range≥ 0.2 m
      Operating range2.5 m
      Response time36.7 ms 2)
      • 1) No reserve for environmental issue and deterioration of the diode.
      • 2) With resistive load.
    • Communication interface
      PROFINET
      Digital outputQ1
      Number1
    • Ambient data
      Shock resistance

      Continuous shocks 10 g, 16 ms, 1000 shocks

      Single shocks 15 g, 11 ms 3 per axle

      Vibration resistanceSinusoidal oscillation 10-150 Hz 5 g
      Ambient light immunity100,000 lx
      Ambient operating temperature–30 °C ... +55 °C
      Ambient temperature, storage–40 °C ... +70 °C
    • Classifications
      ECl@ss 5.027270910
      ECl@ss 5.1.427270910
      ECl@ss 6.027270910
      ECl@ss 6.227270910
      ECl@ss 7.027270910
      ECl@ss 8.027270910
      ECl@ss 8.127270910
      ECl@ss 9.027270910
      ECl@ss 10.027270910
      ECl@ss 11.027270910
      ETIM 5.0EC002549
      ETIM 6.0EC002549
      ETIM 7.0EC002549
      ETIM 8.0EC002549
      UNSPSC 16.090139121528

    Technical drawings

    MLG05W-0343N12501
    Dimensional drawing
    MLG05W-0343N12501
    Dimensional drawing PROFINET, EtherCAT®, EtherNet/IP
    MLG05W-0343N12501
    Adjustments
    MLG05W-0343N12501
    Connection type and diagram MLG-2 WebChecker
    MLG05W-0343N12501
    Connection type Ethernet
    MLG05W-0343N12501
    Connection diagram T-piece
    MLG05W-0343N12501
    Product definition
  • View: View Gallery View List Show all
    Hide all