Contact
Feedback

CEMS solutions
SMC222

A Pitot tube flow velocity measuring device

Overview

A Pitot tube flow velocity measuring device

The SMC222 series Pitot tube flow velocity measuring device is suitable for measuring the flow of steam, air, and other such mediums. It is especially useful for measuring air flow rate through large-diameter air ducts. It’s reliability, simple structure, and low cost make it the ideal flow monitoring meter for industrial boiler gas emissions online monitoring systems.

At a glance
  • Provides users with a standard 4 ... 20 mA output proportional to the flow rate

Applications

Technical overview

 
  • Technical data overview
    DescriptionFlow velocity measuring devices
    Measured valuesGas velocity
    Process temperature0 °C ... +400 °C
    Sample gas temperature–40 °C ... +120 °C
    Process pressure40 hPa ... 100 hPa
    Relative
All technical data can be found accompanying the individual product
TOP