Track and trace systems
RFMS Pro

Your Benefits

  • Wide range of tunnel design options with only two standard modules requires very little planning and design work
  • Quick and easy commissioning of the modules reduces installation time
  • Minimal space between objects ensures a high throughput
  • Simple integration with SICK's 4Dpro makes it easy to add bar code scanners to an application
  • Maintenance-free design saves time and money
  • High-quality system components are from a single source, ensuring system reliability and easy integration
  • Self-supporting modules require no additional frame, eliminating additional design and material costs

Overview

The RFMS Pro (Radio Frequency Modular System) track and trace system is an industrial-grade system from SICK. This system features interrogators for RFID identification, a central controller with integrated assignment algorithm and incremental encoders that determine object position on the conveyor belt. The innovative module design makes it possible to quickly change the mechanical setup for various logistics applications. The installation wizard integrated in the configuration software from SICK makes simple, cost-effective on-site commissioning possible. The result: Complete transparency in the supply chain.

At a glance
  • Standard modules with or without antenna
  • Self-supporting modules
  • Proven assignment algorithm for RFID tags on objects
  • Static tag detection and filtering
  • Integrated service, monitoring and diagnostic tools
  • Object-based data output on relevant interfaces such as Ethernet, serial interface or PROFIBUS
  • Parameter cloning of all components

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    UsageReading and assignment of RFID tags on conveyor techniques
    Transport speed0 m/s ... 3 m/s
    Output dataXML, ASCII, customer protocol
All technical data can be found accompanying the individual product

Downloads