SOPAS Engineering Tool (Portable-Version)
Copy shortlink
  • Newest SOPAS Engineering Tool version. This download is approximately 310 MB in size and contains the portable version of SOPAS ET in zipped form.

    It does not contain any SDDs (SOPAS Device Drivers).

    SDDs can be downloaded once SOPAS ET has been started up for the first time.

    Use the device catalog for this purpose. If the SDDs are not available on a data card, they are loaded from the Internet. This requires an Internet connection. SDDs can be downloaded selectively.

    Please note:

    • We recommend establishing a fixed wire connection to the fast Internet.
    • After the conditions for use have been accepted and the download has been initiated, select the SAVE option in the displayed window.
    • Copy the zip file in the desired folder and unpack it there.
    • The SopasET.exe file is located in the generated SOPAS ET folder. Double-clicking on this file starts SOPAS ET.

    The engineering tool for all SICK sensors

    As soon as it starts, SOPAS ET configuration software begins searching for connected SICK sensors and displays them. Detected sensors can be selectively integrated into the project. SOPAS ET automatically establishes a connection and pulls up suitable drivers. If none are available, they are loaded from the Internet or directly from the sensor. There is no need for extensive searches and installation of drivers. Sensors are presented clearly as tiles or lists. Double-clicking on a tile opens a window for configuring the sensor. Assistants and integrated workflows provide support. Additional tools such as device comparison, data recorders, terminals as well as sensor emulators round off the range of functions. The multi-device window facilitates the handling of projects which contain many devices, thereby completely replacing Version 2.38.3. This view can only be used for devices which were not developed using JavaFX. These are mostly devices which do not follow the new UI Guideline.

    At a glance
    • Device comparison with extended functions such as value editor
    • Automatic search and detection of all connected devices
    • Device driver can be loaded from the Internet or sensor
    • Intuitive user interface
    • Modern terminal
    • Device presentation as tile, list or topology
    • One file format for projects and parameter data sets
    • Product features
      Software categoryConfiguration software
      Software typeSOPAS ET
      Version2022.2 (Portable)
      Languagemultilingual
      DescriptionSOPAS Engineering Tool. Installation of SOPAS ET only. Device software (SDD) can be downloaded after the first start of SOPAS ET.
      Supported product familiesRFH5xx, RFU61x, L25, L26, Product, system, and software training, Technology training
      Supported product groupsRFID, Safety single-beam sensors, Training and education
      Supported product segmentsIdentification solutions, Safety light-beam sensors, SICK LifeTime Services
    • System requirements
      Operating systemWindows 10, Windows 7 (32 bit/64 bit), Windows 8 (32 bit/64 bit)
      Required disk space450 MB, Required disk space
      MonitorMin. 256 colors – 65,536 colors recommended (16-bit high color)
      ProcessorMin. Pentium 1 GHz or higher
      Frequency and RAM1 GB RAM
      Minimum resolution1,024 px x 768 px
      InterfaceHardware communication channels such as serial interfaces, USB or Ethernet, depending on the SICK device
      NoteThis version of SOPAS ET (portable) is only copied onto the hard drive, not installed. The following functional limitations result from this: Devices connected via USB cannot be used, IO-Link devices cannot be used, TCI does not work. That is why we generally recommend using the installable version of SOPAS ET.
  • View: View Gallery View List Show all
    Hide all